• HydraPure® Performance Bronze® Valves

    HYDRAPURE™ valvesNIBCO® HydraPure®, a new generation of lead-free* valves and cast fittings comprised of silicon Performance Bronze® alloys designed to meet the stringent lead-free laws. 

    Unlike brass alloys, our Performance Bronze® alloy used in the manufacture of HydraPure® fittings and valves is dezincification-resistant. Engineered to exacting standards, NIBCO HydraPure® valves and fittings are made of a specially formulated Performance Bronze® material that will meet the new National Lead Free Law that goes into effect in 2014.

  • Sort by:

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    S-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    T-580-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    T-580-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    T-585-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    T-585-66-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Threaded end connections, Blowout-proof stem, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    T-585-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    T-585-80-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, Threaded end connections, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    T-595-Y-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Stainless steel trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    T-595-Y-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Silicon Performance Bronze® trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    T-685-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Stainless steel ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    T-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"