• Gate Valve - Bronze, Class 300, Block Pattern, Copper Nickel Alloy Wedge, T-174-A


    Gate Valve - Bronze, Class 300, Block Pattern, Copper Nickel Alloy Wedge
    The NIBCO® bronze gate valve features a union bonnet for service where reparability in-line is required. Rising stem gate valves are used when shutoff is required and a quick visual indicator of open/closed position is needed. Female threaded ends allow for ease of installation. The copper nickel alloy solid wedge, integral seats and bi-directional service make the gate valve a good choice for higher pressures, temperature and corrosive services.
    View Submittal Sheet

    • 300 psi/20.7 bar saturated steam to 421°F/216°C
    • 600 psi/41.4 bar non-shock cold working pressure
    • Rising stem
    • Alloy solid wedge
    • Union bonnet
    • Block pattern
    • Class 300 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/4" to 2"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/4T174A 1/4 THD 300# RS GATE BRZ039923620187NL2H004View 2DLead
    1/4T174AX 1/4 GATE CLEANED FOR OXYGEN039923620378NL2H024View 2DLead
    3/8T174A 3/8 THD 300# RS GATE BRZ039923620194NL2H005View 2DLead
    3/8T174ASTP 3/8 GATE W/SOLID PTFE PACK039923620651NL2H0T5View 2DLead
    1/2T174A 1/2 THD 300# RS GATE BRZ039923620200NL2H006View 2DLead
    1/2T174AX 1/2 GATE CLEANED FOR OXYGEN039923620392NL2H026View 2DLead
    3/4T174AX 3/4 GATE CLEANED FOR OXYGEN039923620408NL2H028View 2DLead
    3/4T174A 3/4 THD 300# RS GATE BRZ039923620217NL2H008View 2DLead
    1T174AX 1 GATE CLEANED FOR OXYGEN039923620415NL2H02AView 2DLead
    1T174ASTP 1 GATE W/SOLID PTFE PACK039923620682NL2H0TAView 2DLead
    1T174A 1 THD 300# RS GATE BRZ039923620224NL2H00AView 2DLead
    1 1/4T174AX 11/4 GATE CLEANED FOR OXYGEN039923620422NL2H02BView 2DLead
    1 1/4T174A 11/4 THD 300# RS GATE BRZ039923620231NL2H00BView 2DLead
    1 1/2T174AX 11/2 GATE CLEANED FOR OXYGEN039923620439NL2H02CView 2DLead
    1 1/2T174ASTP 11/2 GATE W/SOLID PTFE PACK039923620705NL2H0TCView 2DLead
    1 1/2T174A 11/2 THD 300# RS GATE BRZ039923620248NL2H00CView 2DLead
    2T174AX 2 GATE CLEANED FOR OXYGEN039923620446NL2H02DView 2DLead
    2T174A 2 THD 300# RS GATE BRZ039923620255NL2H00DView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226