• Gate Valve - Bronze, Rising Stem, Threaded, T-131


    Gate Valve - Bronze, Rising Stem, Threaded
    The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The female threaded ends allow for ease of installation. Rising stem gate valves are used when shut off is required and a quick visual indicator of open/closed position is needed. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services.
    View Submittal Sheet

    • 150 psi/10.3 bar saturated steam to 366°F/185°C
    • 300 psi/20.7 bar non-shock cold working pressure
    • Rising stem
    • Solid wedge
    • Screw-in bonnet
    • Class 150 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/4T131 1/4 THD 150# RS GATE BRZ039923616906NL1C004View 2DLead
    3/8T131 3/8 THD 150# RS GATE BRZ039923616913NL1C005View 2DLead
    3/8T131X 3/8 GATE CLEAN FOR OXYGEN039923617118NL1CW05View 2DLead
    1/2T131X 1/2 GATE CLEAN FOR OXYGEN039923617125NL1CW06View 2DLead
    1/2T131 1/2 THD 150# RS GATE BRZ039923616920NL1C006View 2DLead
    3/4T131STP 3/4 GATE W/SOLID PTFE PACK039923617354NL1C0T8View 2DLead
    3/4T131X 3/4 GATE CLEAN FOR OXYGEN039923617132NL1CW08View 2DLead
    3/4T131 3/4 THD 150# RS GATE BRZ039923616937NL1C008View 2DLead
    1T131STP 1 GATE W/SOLIDP TFE PACK039923617361NL1C0TAView 2DLead
    1T131 1 THD 150# RS GATE BRZ039923616944NL1C00AView 2DLead
    1 1/4T131 11/4 THD 150# RS GATE BRZ039923616951NL1C00BView 2DLead
    1 1/2T131STP 11/2 GATE W/SOLID PTFE PACK039923617385NL1C0TCView 2DLead
    1 1/2T131X 11/2 GATE CLEAN FOR OXYGEN039923617163NL1CW0CView 2DLead
    1 1/2T131 11/2 THD 150# RS GATE BRZ039923616968NL1C00CView 2DLead
    2T131 2 THD 150# RS GATE BRZ039923616975NL1C00DView 2DLead
    2 1/2T131 2-1/2 THD 150# RS GATE BRZ039923616982NL1C00EView 2DLead
    3T131STP 3 GATE W/SOLID PTFE PACK039923617415NL1C0TFView 2DLead
    3T131 3 THD 150# RS GATE BRZ039923616999NL1C00FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226