• Gate Valve - Bronze, Non-rising Stem, Threaded, T-113


    Gate Valve - Bronze, Non-rising Stem, Threaded
    The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The female threaded ends allow for ease of installation. Non-rising stem gate valves are used when shutoff is required and a space saving is necessary. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services.
    View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 353°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Non-rising stem
    • Solid wedge
    • Screw-in bonnet
    • Class 125 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/4T113 1/4 THD 125# NRS GATE BRZ039923614124NL0J004View 2DLead
    1/4T113BHW 1/4 GATE W/BRZE HW039923615497NL0J244Lead
    1/4T113STP 1/4 GATE W/SOLID PTFE PACK039923615084NL0J704Lead
    1/4T113X 1/4 GATE CLEAN FOR OXYGEN039923614445NL0JW04Lead
    3/8T113 3/8 THD 125# NRS GATE BRZ039923614131NL0J005View 2DLead
    3/8T113BHW 3/8 GATE W/BRZE HW039923615503NL0J245Lead
    3/8T113STP 3/8 GATE W/SOLID PTFE PACK039923615091NL0J705Lead
    1/2T113D 1/2 GATE W/DRAIN039923616463NL0J106Lead
    1/2T113BHW 1/2 IRR GATE W/BRZE HW039923615510NL0J246Lead
    1/2T113 1/2 THD 125# NRS GATE BRZ039923614148NL0J006View 2DLead
    1/2T113STP 1/2 GATE W/SOLID PTFE PACK039923615107NL0J706Lead
    1/2T113LS 1/2 GATE W/LOCKSHIELD039923616043NL0JF06Lead
    1/2T113X 1/2 GATE CLEAN FOR OXYGEN039923614469NL0JW06Lead
    3/4T113D 3/4 GATE W/DRAIN039923616470NL0J108Lead
    3/4T113BHW 3/4 IRR GATE W/BRZE HW039923615527NL0J248Lead
    3/4T113 3/4 THD 125# NRS GATE BRZ039923614155NL0J008View 2DLead
    3/4T113STP 3/4 GATE W/SOLID PTFE PACK039923615114NL0J708Lead
    3/4T113LS 3/4 GATE W/LOCKSHIELD039923616050NL0JF08Lead
    3/4T113X 3/4 GATE CLEAN FOR OXYGEN039923614476NL0JW08Lead
    1T113D 1 GATE W/DRAIN039923616487NL0J10ALead
    1T113BHW 1 IRR GATE W/BRZE HW039923615534NL0J24ALead
    1T113STP 1 GATE W/SOLID PTFE PACK039923615121NL0J70ALead
    1T113LS 1 GATE W/LOCKSHIELD039923616067NL0JF0ALead
    1T113 1 THD 125# NRS GATE BRZ039923614162NL0J00AView 2DLead
    1T113X 1 GATE CLEAN FOR OXYGEN039923614483NL0JW0ALead
    1 1/4T113D 11/4 GATE W/DRAIN039923616494NL0J10BLead
    1 1/4T113BHW 11/4 IRR GATE W/BRZE HW039923615541NL0J24BLead
    1 1/4T113STP 11/4 GATE W/SOLID PTFE PACK039923615138NL0J70BLead
    1 1/4T113LS 11/4 GATE W/LOCKSHIELD039923616074NL0JF0BLead
    1 1/4T113 11/4 THD 125# NRS GATE BRZ039923614179NL0J00BView 2DLead
    1 1/4T113X 11/4 GATE CLEAN FOR OXYGEN039923136053NL0JW0BLead
    1 1/2T113D 11/2 GATE W/DRAIN039923616500NL0J10CLead
    1 1/2T113BHW 11/2 IRR GATE W/BRZE HW039923615558NL0J24CLead
    1 1/2T113STP 11/2 GATE W/SOLID PTFE PACK039923615145NL0J70CLead
    1 1/2T113LS 11/2 GATE W/LOCKSHIELD039923616081NL0JF0CLead
    1 1/2T113X 11/2 GATE CLEAN FOR OXYGEN039923614506NL0JW0CLead
    1 1/2T113 11/2 THD 125# NRS GATE BRZ039923614186NL0J00CView 2DLead
    2T113D 2 GATE W/DRAIN039923616517NL0J10DLead
    2T113BHW 2 IRR GATE W/BRZE HW039923615565NL0J24DLead
    2T113STP 2 GATE W/SOLID PTFE PACK039923615152NL0J70DLead
    2T113LS 2 GATE W/LOCKSHIELD039923616098NL0JF0DLead
    2T113T 2 GATE W/TEE HW039923616302NL0JR0DLead
    2T113X 2 GATE CLEAN FOR OXYGEN039923614513NL0JW0DLead
    2T113 2 THD 125# NRS GATE BRZ039923614193NL0J00DView 2DLead
    2 1/2T113D 21/2 GATE W/DRAIN039923616524NL0J10ELead
    2 1/2T113BHW 21/2 IRR GATE W/BRZE HW039923615572NL0J24ELead
    2 1/2T113LS 21/2 GATE W/LOCKSHIELD039923616104NL0JF0ELead
    2 1/2T113X 21/2 GATE CLEAN FOR OXYGEN039923136060NL0JW0ELead
    2 1/2T113 21/2 THD 125# NRS GATE BRZ039923614209NL0J00EView 2DLead
    3T113BHW 3 IRR GATE W/BRZE HW039923615589NL0J24FLead
    3T113LS 3 GATE W/LOCKSHIELD039923616111NL0JF0FLead
    3T113 3 THD 125# NRS GATE BRZ039923614216NL0J00FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226