• Gate Valve - Bronze, Rising Stem, Threaded, T-111


    Gate Valve - Bronze, Rising Stem, Threaded
    The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. Female threaded ends allow for ease of installation. Rising stem gate valves are used when shutoff is required and a quick visual indicator of open/closed position is needed. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services.
    View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 353°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Rising stem
    • Solid wedge
    • Screw-in bonnet
    • Class 125 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1/4T111 1/4 THD 125# RS GATE BRZ039923611727NL05004View 2DLead
    1/4T111LS 1/4 GATE W/LOCKSHIELD039923613417NL05F04View 2DLead
    3/8T111 3/8 THD 125# RS GATE BRZ039923611734NL05005View 2DLead
    3/8T111LS 3/8 GATE W/LOCKSHIELD039923613424NL05F05View 2DLead
    1/2T111STP 1/2 GATE W/SOLID PTFE PACK039923612588NL050T6View 2DLead
    1/2T111D 1/2 GATE W/DRAIN039923613844NL05106View 2DLead
    1/2T111 1/2 THD 125# RS GATE BRZ039923611741NL05006View 2DLead
    1/2T111BHW 1/2 GATE W/BRZE HW039923612922NL05206View 2DLead
    1/2T111K 1/2 GATE W/ CROSS HW039923613240NL05D06View 2DLead
    1/2T111LS 1/2 GATE W/LOCKSHIELD039923613431NL05F06View 2DLead
    3/4T111STP 3/4 GATE W/SOLID PTFE PACK039923612595NL050T8View 2DLead
    3/4T111D 3/4 GATE W/DRAIN039923613851NL05108View 2DLead
    3/4T111BHW 3/4 GATE W/BRZE HW039923612939NL05208View 2DLead
    3/4T111K 3/4 GATE W/ CROSS HW039923613257NL05D08View 2DLead
    3/4T111 3/4 THD 125# RS GATE BRZ039923611758NL05008View 2DLead
    3/4T111LS 3/4 GATE W/LOCKSHIELD039923613448NL05F08View 2DLead
    1T111STP 1 GATE W/SOLID PTFE PACK039923612601NL050TAView 2DLead
    1T111D 1 GATE W/DRAIN039923613868NL0510AView 2DLead
    1T111BHW 1 GATE W/BRZE HW039923612946NL0520AView 2DLead
    1T111K 1 GATE W/ CROSS HW039923613264NL05D0AView 2DLead
    1T111LS 1 GATE W/LOCKSHIELD039923613455NL05F0AView 2DLead
    1T111 1 THD 125# RS GATE BRZ039923611765NL0500AView 2DLead
    1 1/4T111D 11/4 GATE W/DRAIN039923613875NL0510BView 2DLead
    1 1/4T111BHW 11/4 GATE W/BRZE HW039923612953NL0520BView 2DLead
    1 1/4T111LS 11/4 GATE W/LOCKSHIELD039923613462NL05F0BView 2DLead
    1 1/4T111STP 11/4 GATE W/SOLID PTFE PACK039923355508NL050TBView 2DLead
    1 1/4T111 11/4 THD 125# RS GATE BRZ039923611772NL0500BView 2DLead
    1 1/2T111STP 11/2 GATE W/SOLID PTFE PACK039923612625NL050TCView 2DLead
    1 1/2T111D 11/2 GATE W/DRAIN039923613882NL0510CView 2DLead
    1 1/2T111BHW 11/2 GATE W/BRZE HW039923612960NL0520CView 2DLead
    1 1/2T111K 11/2 GATE W/ CROSS HW039923613288NL05D0CView 2DLead
    1 1/2T111LS 11/2 GATE W/LOCKSHIELD039923613479NL05F0CView 2DLead
    1 1/2T111 11/2 THD 125# RS GATE BRZ039923611789NL0500CView 2DLead
    2T111STP 2 GATE W/SOLID PTFE PACK039923612632NL050TDView 2DLead
    2T111D 2 GATE W/DRAIN039923613899NL0510DView 2DLead
    2T111BHW 2 GATE W/BRZE HW039923612977NL0520DView 2DLead
    2T111K 2 GATE W/ CROSS HW039923613295NL05D0DView 2DLead
    2T111LS 2 GATE W/LOCKSHIELD039923613486NL05F0DView 2DLead
    2T111 2 THD 125# RS GATE BRZ039923611796NL0500DView 2DLead
    2 1/2T111STP 21/2 GATE W/SOLID PTFE PACK039923355515NL050TEView 2DLead
    2 1/2T111 2-1/2 THD 125# RS GATE BRZ039923611802NL0500EView 2DLead
    3T111STP 3 GATE W/SOLID PTFE PACK039923612649NL050TFView 2DLead
    3T111LS 3 GATE W/LOCKSHIELD039923613509NL05F0FView 2DLead
    3T111 3 THD 125# RS GATE BRZ039923611819NL0500FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226