• Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, F-607-RWS


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge
    The NIBCO® ductile iron gate valve provides full flow with minimal pressure drop. The NIBCO® flanged ductile iron gate valve is designed to be the main control valve in an automatic fire sprinkler system.
    View Submittal Sheet

    • 300 psi/20.7 bar non-shock cold working pressure
    • Outside screw and yoke
    • Bolted bonnet
    • Resilient wedge
    • Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified)
    • Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Listed by UL/ULC (UL262)
    • FM Approved
    • CNBOP-PIB-KOT-2019/0103-1005 wydanie 2
    • Size range 2-1/2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    65F-607-RWS DN65 PN16 SS STM ULFM GT (I)039923376800NS2920ED
    350F-607-RWS DN350 PN16 SS STM ULFM GT (I)039923376879NS2920TD
    400F-607-RWS DN400 PN16 SS STM ULFM GT (I)039923376886NS2920UD
    2 1/2F-607-RWS 21/2 FL RWSS STM ULFMGT DI300039923366146NS2920XEView 2DLead
    3F-607-RWS 3 FL OSYRW SSSTM ULFMGT DI300039923366153NS2920XFView 2DLead
    4F-607-RWS 4 FL OSYRW SSSTM ULFMGT DI300039923366160NS2920HView 2DLead
    100F-607-RWS DN100 PN16 SS STM ULFM GT (I)039923376824NS2920HD
    6F607RW 6 FLG RESIL WDG UL/FM GATE D I039923695581NH2920KLead
    6F-607-RWS 6 FL OSYRW SSSTM ULFMGT DI300039923366177NS2920KView 2DLead
    150F-607-RWS DN150 PN16 SS STM ULFM GT (I)039923376831NS2920KD
    8F-607-RWS 8 FL OSYRW SSSTM ULFMGT DI300039923366184NS2920LView 2DLead
    200F-607-RWS DN200 PN16 SS STM ULFM GT (I)039923376848NS2920ELD
    10F-607-RWS 10 F OSYRW SSSTM ULFMGT DI300039923366191NS2920MView 2DLead
    250F-607-RWS DN250 PN16 SS STM ULFM GT (I)039923376855NS2920MD
    12F-607-RWS 12 F OSYRW SSSTM ULFMGT DI300039923366207NS2920NView 2DLead
    300F-607-RWS DN300 PN16 SS STM ULFM GT (I)039923376862NS2920ND
    14F-607-RWS 14 FOSY RW SS STM ULFM GT039923392800NS2920TView 2DLead
    16F-607-RWS 16 FOSY RW SS STM ULFM GT039923392817NS2920XUView 2DLead
    80F-607-RWS DN80 PN16 SS STM ULFM GT (I)039923376817NS2920FD

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226