• High Performance Butterfly Valve - Carbon Steel Body, 285 PSI, G1W-CSSR


    High Performance Butterfly Valve - Carbon Steel Body, 285 PSI
    The Sure Seal® Class 150 high performance wafer style butterfly valve features a carbon steel body with stainless steel trim. It is ideally suited for commercial, industrial and mechanical HVAC services. The valve performs isolation and throttling services in heating hot water, condenser water, glycol, chilled water, compressed air, chemical process, and domestic water or steam (2" to12" 150 PSI; on/off 50 PSI modulating).

    • Valve pressure rating 285 psi
    • Maximum operating temperature 400°F at 100 psi
    • Glass reinforced PTFE seats
    • Wafer style
    • Blowout-proof stem
    • Stainless steel disc and stem
    • Integrally cast disc stop
    • Dual offset design
    • Direct mount actuation
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • MSS SP-68 (design) 100% production tested
    • MSS SP-25 (markings)
    • API 609 seat pressure/temperature ratings/blow-out proof stem
    • ASME/ANSI B16.34A, body pressure/temperature ratings
    • ASME/ANSI B16.5 flange dimensions
    • ISO 5211 EN 12116 actuator mounting top works
    • ANSI Class 150
    • Size range 2-1/2" to 20"
    SizeDescriptionUPCNIBCO #Prop 65
    22 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081070S2-G1W-CSSR-BLead
    22 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081087S2-G1W-CSSR-GLead
    22 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081094S2-G1W-CSSR-HLead
    22 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV10039923029195S2-G1W-CSSR-H10Lead
    2 1/22.5 HPBFV150WAF WCB CF8M RPTFE 17-4LEV10039923081155S25-G1W-CSSR-H10
    2 1/22.5 HPBFV 150WAF WCB CF8M RPTFE 17-4BARE039923081100S25-G1W-CSSR-BLead
    2 1/22.5 HPBFV 150WAF WCB CF8M RPTFE 17-4GEAR039923081117S25-G1W-CSSR-GLead
    2 1/22.5 HPBFV150WAF WCB CF8M RPTFE 17-4 LEV039923081124S25-G1W-CSSR-HLead
    33 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081162S3-G1W-CSSR-BLead
    33 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081179S3-G1W-CSSR-GLead
    33 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081216S3-G1W-CSSR-HLead
    33 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV10039923205339S3-G1W-CSSR-H10Lead
    44 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081254S4-G1W-CSSR-BLead
    44 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081261S4-G1W-CSSR-GLead
    44 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081278S4-G1W-CSSR-HLead
    44 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV10039923081285S4-G1W-CSSR-H10Lead
    55 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081292S5-G1W-CSSR-BLead
    55 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081308S5-G1W-CSSR-HLead
    55 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV10039923205438S5-G1W-CSSR-H10Lead
    66 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081315S6-G1W-CSSR-BLead
    66 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081322S6-G1W-CSSR-GLead
    66 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081353S6-G1W-CSSR-HLead
    66 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV10039923081360S6-G1W-CSSR-H10Lead
    88 WAF WCB CF8M 17-4 RPTFE CHESTER PKG BS039923114587S8-G1W-CSSR-BC
    88 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081377S8-G1W-CSSR-BLead
    88 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081384S8-G1W-CSSR-GLead
    88 HPBFV 150WAF WCB CF8M RPTFE 17-4 LEV039923081391S8-G1W-CSSR-HLead
    1010 WAF WCB CF8M 17-4 RPTFE CHESTR PKG BS039923114594S10-G1W-CSSR-BC
    1010 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081407S10-G1W-CSSR-BLead
    1010 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081414S10-G1W-CSSR-GLead
    1212 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081421S12-G1W-CSSR-BLead
    1212 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081452S12-G1W-CSSR-GLead
    1414 WAF WCB CF8M 17-4 RPTFE CHESTR PKG BS039923114600S14-G1W-CSSR-BC
    1414 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081469S14-G1W-CSSR-BLead
    1414 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081476S14-G1W-CSSR-GLead
    1616 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081483S16-G1W-CSSR-BLead
    1616 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081490S16-G1W-CSSR-GLead
    1818 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081506S18-G1W-CSSR-BLead
    1818 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081513S18-G1W-CSSR-GLead
    2020 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081520S20-G1W-CSSR-BLead
    2020 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081551S20-G1W-CSSR-GLead
    2424 HPBFV 150WAF WCB CF8M RPTFE 17-4 BARE039923081568S24-G1W-CSSR-BLead
    2424 HPBFV 150WAF WCB CF8M RPTFE 17-4 GEAR039923081575S24-G1W-CSSR-GLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226