• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End

    Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End

    TS-585-70-SU
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Single union end, threaded body end x solder end connections, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Three-Piece Bronze Ball Valve - Thread x Solder End Connection

    Three-Piece Bronze Ball Valve - Thread x Solder End Connection

    TS-595-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle or locking lever, optional NIB-SEAL®, Thread x solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"