• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Three-Piece Bronze Ball Valve - Conventional Port, Threaded

    Three-Piece Bronze Ball Valve - Conventional Port, Threaded

    T-590-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim

    Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim

    T-590-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids

    Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids

    T-590-Y-UL
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, Underwriters Laboratories UL842
    • Size range 1-1/4" to 3"


    Three-Piece Bronze Ball Valve - Full Port, Threaded End Connections

    Three-Piece Bronze Ball Valve - Full Port, Threaded End Connections

    T-595-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel Trim

    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel Trim

    T-595-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    T-595-Y-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Stainless steel trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel Internal/External Trim

    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel Internal/External Trim

    T-595-Y-66-SS
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball, stem, body bolts and nuts, and handle with nut, Blowout-proof stem, Vented ball, Standard lever handle or locking lever, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded

    T-595-Y-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Silicon Performance Bronze® trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel External Trim

    Three-Piece Bronze Ball Valve - Full Port, Stainless Steel External Trim

    T-595-Y-SS
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Stainless steel body bolts and nuts, handle and nut, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Three-Piece Bronze Ball Valve - Full Port, Threaded Ends, UL Listed Flammable Liquids

    Three-Piece Bronze Ball Valve - Full Port, Threaded Ends, UL Listed Flammable Liquids

    T-595-Y-UL
    • Valve pressure rating 175 psi 12.1 bar non-shock LP gas per UL842, Maximum temperature rating 400°F, Full port, Blowout-proof stem, Chrome plated brass ball, silicon bronze stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, Underwriters Laboratories UL842
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded

    T-685-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Stainless steel ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Threaded

    T-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - ISO Mount Pad

    Two-Piece Bronze Ball Valve - ISO Mount Pad

    TM-585-70-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Threaded end connections with mounting pad, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, Actuator mount per ISO 5211
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - ISO Mount and Actuator

    Two-Piece Bronze Ball Valve - ISO Mount and Actuator

    TM-585-70-66-AP
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Threaded ISO direct mount pad, Pneumatic actuator, Vented ball, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, Actuator mount per ISO 5211
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Threaded Body, Solder End

    Two-Piece Bronze Ball Valve - Threaded Body, Solder End

    TS-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded body end x solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"