• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Two-Piece Bronze Ball Valve - Full Port, Threaded

    Two-Piece Bronze Ball Valve - Full Port, Threaded

    T-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections

    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections

    T-585-70-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection

    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection

    T-585-70-66-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, Threaded NPT x 3/4" hose end connections with cap and chain, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Steam Service

    Two-Piece Bronze Ball Valve - Steam Service

    T-585-70-66-ST
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Valve pressure rating 250 psi 17.2 bar saturated steam, Maximum temperature rating 400°F, Full port, Stainless steel ball and trim, Blowout-proof stem, Carbon filled reinforced PTFE seat ring, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded

    Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded

    T-585-70-66-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Three-way body, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 1"


    Two-Piece Bronze Ball Valve - Threaded and Hose Connections

    Two-Piece Bronze Ball Valve - Threaded and Hose Connections

    T-585-70-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Threaded NPT x 3/4" hose end connections with cap and chain, Standard lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Full Port, Threaded, Stainless Steel Handle and Nut

    Two-Piece Bronze Ball Valve - Full Port, Threaded, Stainless Steel Handle and Nut

    T-585-70-SSHN
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Stainless steel lever handle and handle nut, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Single Union End, Threaded

    Two-Piece Bronze Ball Valve - Single Union End, Threaded

    T-585-70-SU
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Single union end piece, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®

    Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®

    T-585-70-SV
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 180°F, Full port, Safety-Vent® for compressed air lines, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Locking lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to OSHA 1910.147
    • Size range 1/4" to 1"


    Two-Piece Bronze Ball Valve - Full Port, UL Listed

    Two-Piece Bronze Ball Valve - Full Port, UL Listed

    T-585-70-UL
    • Valve pressure rating 250 psi/17.2 bar non-shock LP gas per UL842, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, zinc plated, Plastisol coated, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to UL842, CUL YSDT7, CSA certified to ANSI/ASME B16.33 and CGA 3.16 for natural and propane gas to 125 psig (1/4" to 1")
    • Size range 1/4" to 1"


    Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded

    Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded

    T-585-70-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Three-way body, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle or locking lever, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 1"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded

    T-585-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection

    T-585-80-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, Threaded end connections, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Hose Connection, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Hose Connection, Spring Return Handle

    T-585-80-LF-HC-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Threaded x Hose end connections, Vented DZR ball, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Threaded, Spring Return Handle

    T-585-80-LF-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Vented DZR ball, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/4" to 2"