• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    One-Piece Bronze Ball Valve - Reinforced PTFE Seat, Stainless Steel Trim

    One-Piece Bronze Ball Valve - Reinforced PTFE Seat, Stainless Steel Trim

    T-560-BR-R-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Reduced port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"


    One-Piece Bronze Ball Valve - PTFE Seat, Bronze Trim

    One-Piece Bronze Ball Valve - PTFE Seat, Bronze Trim

    T-560-BR-Y-20
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Blowout-proof stem, Brass ball and silicon bronze stem, Standard lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim

    One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim

    T-560-BR-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Reduced port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

    T-580-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Conventional Port, Threaded

    T-580-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

    T-580-70-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded

    T-580-70-66-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Three-way body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"


    Two-Piece Bronze Ball Valve - Conventional Port, Threaded, Stainless Steel Handle and Nut

    Two-Piece Bronze Ball Valve - Conventional Port, Threaded, Stainless Steel Handle and Nut

    T-580-70-SSHN
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Chrome plated brass ball, silicon bronze stem, Conventional port, Blowout-proof stem, Stainless steel lever handle and handle nut, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 2-1/2" and 3"


    Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines

    Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines

    T-580-70-SV
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Safety-Vent® for compressed air lines, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Locking lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to OSHA 1910.147
    • Size range 1-1/4" to 2"


    Two-Piece Bronze Ball Valve - Conventional Port, UL Listed

    Two-Piece Bronze Ball Valve - Conventional Port, UL Listed

    T-580-70-UL
    • Valve pressure rating 250 psi/17.2 bar non-shock LP gas per UL842, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, zinc plated, Plastisol coated, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • CSA certified to ANSI/ASME B16.33 and CGA 3.16 for natural and propane gas to 125 psig (1/4" to 1"), CUL YSDT7, Conforms to UL842
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Conventional Port, Three-Way

    Two-Piece Bronze Ball Valve - Conventional Port, Three-Way

    T-580-70-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Three-way body, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Threaded

    T-580-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded

    T-585-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection

    T-585-66-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Threaded end connections, Blowout-proof stem, Standard lever handle; other handle options available, NIBCO® HydraPure® lead-free* markings on handle and body, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Stainless Steel Trim, Threaded, Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Stainless Steel Trim, Threaded, Spring Return Handle

    T-585-66-LF-SR
    • Spring Return Handle, Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 300°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/4" to 2"