• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder

    Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder

    S-585-70-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Three-way body, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 1"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder

    S-585-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection

    Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection

    S-585-80-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, NIBCO® HydraPure® lead-free* markings on handle and body, Standard lever handle; other handle options available, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    S-590-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    S-590-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Three-Piece Bronze Ball Valve - Full Port, Solder End Connections

    Three-Piece Bronze Ball Valve - Full Port, Solder End Connections

    S-595-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle or locking lever, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Three-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections

    Three-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections

    S-595-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle or locking lever, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim

    S-595-Y-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Stainless steel trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder

    S-595-Y-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Repairable design, Silicon Performance Bronze® trim, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2-1/2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Solder

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Solder

    S-685-66-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Blowout-proof stem, PTFE seats, Stainless steel ball and stem, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain

    Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain

    S-685-80-D-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder

    S-685-80-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® ball and stem, Blowout-proof stem, PTFE seats, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Threaded end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections

    Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections

    ST-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder body end x threaded end piece connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded

    Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded

    ST-585-70-SU
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Single union end, solder body end x threaded end connections, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim

    One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim

    T-560-BR-R-20
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Reduced port, Blowout-proof stem, Brass ball and silicon bronze stem, Standard lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"