• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections

    Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections

    MTT-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Male x female threaded end connections, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends x Hose connection,  Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends x Hose connection, Spring Return Handle

    PC-585-80-LF-HC-SR
    • Spring Return Handle, Maximum service temperature 250°F, Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Full port, Blowout-proof stem, Press female x hose end connections, Silicon Performance Bronze® body and stem, Vented DZR ball, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends,  Spring Return Handle

    Two-Piece Bronze Ball Valve - Lead Free - Full Port, Press Ends, Spring Return Handle

    PC-585-80-LF-SR
    • Spring Return Handle, Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Blowout-proof stem, Silicon Performance Bronze® body and stem, Vented DZR ball, Press x press female end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110/145, NSF/ANSI/CAN 61-8 Commercial Hot 180° F, NSF/ANSI 372, IAPMO/ANSI Z1157
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Solder

    S-580-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    S-580-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, Solder end connections, Dezincification resistant, Chrome plated brass ball, silicon bronze stem, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends

    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends

    S-580-70-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Solder

    S-580-80-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Conventional port, Silicon Performance Bronze® body, ball and stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*, Patent Pending: 3" size
    • Conforms to MSS SP-110, IAPMO IGC-157, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1-1/4" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder

    S-585-66-LF
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 300°F, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing, NIBCO® HydraPure® lead-free* markings on handle and body, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder, Hose Connection

    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder, Hose Connection

    S-585-66-LF-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Full port, Silicon Performance Bronze® body, Stainless steel ball and stem, Blowout-proof stem, NIBCO® HydraPure® lead-free* markings on handle and body, Standard lever handle; other handle options available, Solder end connections, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-372, NSF/ANSI-61 Section 9 (includes Annex F and G), IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Full Port, Solder End Connections

    Two-Piece Bronze Ball Valve - Full Port, Solder End Connections

    S-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections

    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections

    S-585-70-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Bronze Ball Valve - Solder x Hose Connection

    Two-Piece Bronze Ball Valve - Solder x Hose Connection

    S-585-70-66-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Solder end x 3/4" hose connection with cap and chain, Standard lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder

    Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder

    S-585-70-66-W3
    • Valve pressure rating 400 psi 27.6 bar non-shock cold working pressure, Maximum temperature rating 400°F, Three-way body, Full port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle or locking lever, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 1"


    Two-Piece Bronze Ball Valve - Solder and Hose Connections

    Two-Piece Bronze Ball Valve - Solder and Hose Connections

    S-585-70-HC
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Solder end x 3/4" hose connection with cap and chain, Standard lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Two-Piece Bronze Ball Valve - Single Union End, Solder

    Two-Piece Bronze Ball Valve - Single Union End, Solder

    S-585-70-SU
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Single union end piece, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"