• Bronze Ball Valves

    Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.

    NIBCO offers BIM Solutions through the Autodesk® Seek library.

  • Sort by:

    Ball Valve - Bronze, 250 PSI, Stainless Steel Trim

    Ball Valve - Bronze, 250 PSI, Stainless Steel Trim

    PC-585-70-66
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim

    Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim

    TPC-585-70-66
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, 250 PSI, Hose Connection

    Ball Valve - Bronze, 250 PSI, Hose Connection

    PC-585-70-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze trim, Blowout-proof stem, Reinforced PTFE seat rings, Press female x hose end connections, Press leak-detection feature, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Hose Connection

    Ball Valve - Bronze, 200 PSI, Hose Connection

    PS-585-70-HC
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze trim, Blowout-proof stem, 3/4" hose connection with cap and chain, Press male x hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Copper Stubout

    Ball Valve - Bronze, 200 PSI, Copper Stubout

    PS-585-70
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Bronze stem, Blowout-proof stem, Press x press male end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Bronze, Stainless Steel Trim, Hose Connection

    Ball Valve - Bronze, Stainless Steel Trim, Hose Connection

    PC-585-70-66-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Reinforced PTFE seat rings, Press female x hose end connections, Press leak-detection feature, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" and 3/4"


    Ball Valve - Bronze, 200 PSI, Stainless Steel Trim, Copper Stubout

    Ball Valve - Bronze, 200 PSI, Stainless Steel Trim, Copper Stubout

    PS-585-70-66
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Stainless steel trim, Blowout-proof stem, Vented ball, Press x press male end connections, Lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, UL Certified NSF/ANSI 61 (1/2" to 1")
    • Size range 1/2" to 2"


    Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections

    Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections

    G-590-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, IPS grooved end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/2" to 3"


    Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim

    Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim

    G-590-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Stainless steel ball and stem, Blowout-proof stem, Standard lever handle or locking lever, optional NIB-SEAL®, IPS grooved end connections, Dezincification resistant
    • Conforms to MSS SP-110
    • Size range 1-1/2" to 3"


    Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections

    Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections

    G-595-Y
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, IPS grooved end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/2" to 2-1/2"


    Three-Piece Bronze Ball Valve - Grooved End Connections, Stainless Steel Trim

    Three-Piece Bronze Ball Valve - Grooved End Connections, Stainless Steel Trim

    G-595-Y-66
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Vented ball, Standard lever handle, optional NIB-SEAL®, IPS grooved end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/2" to 2-1/2"


    Two-Piece Bronze Ball Valve - Fire Protection, Grooved

    Two-Piece Bronze Ball Valve - Fire Protection, Grooved

    KG-505-W-8
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Full port 2", Standard port 2-1/2", Blowout-proof stem, Chrome plated brass ball and silicon bronze stem, Multi-turn actuator, Grooved end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, FM Approved, Listed by Underwriters Laboratories (UL), California State Fire Marshal Listing no. 7770-1243:103
    • Size range 2" and 2-1/2"


    Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends

    Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends

    KT-505-W-8
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Full port 1" to 2", Standard port 2-1/2", Blowout-proof stem, Chrome plated brass ball and silicon bronze stem, Multi-turn actuator, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, FM Approved, Listed by Underwriters Laboratories (UL), California State Fire Marshal Listing no. 7770-1243:103
    • Size range 1" to 2-1/2"


    Two-Piece Bronze Ball Valve - Fire Protection, Conventional Port

    Two-Piece Bronze Ball Valve - Fire Protection, Conventional Port

    KT-580-70-UL
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Blowout-proof stem, Chrome plated brass ball and silicon bronze stem, Standard lever handle, Dezincification resistant, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, UL listed (UL258) (1-1/4" to 2" only), FM Approved
    • Size range 1-1/4" to 2"


    Two-Piece Bronze Ball Valve - Fire Protection, Full Port

    Two-Piece Bronze Ball Valve - Fire Protection, Full Port

    KT-585-70-UL
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Blowout-proof stem, Chrome plated brass ball and silicon bronze stem, Standard lever handle, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, UL listed, FM Approved for trim and drain use (UL258) (1/4" to 1" only), FM Approved
    • Size range 1/4" to 1"