• Brass Ball Valves

    Brass Ball Valves for use in residential and light commercial applications. Typical services include; Multi-purpose shut-off valve for use in domestic hot and cold water systems, natural or bottled gas and compressed air systems.

  • Sort by:

    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    S-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, C x C

    Ball Valve - Brass, Two-Piece, Full Port, C x C

    S-FP600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Female solder cup end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" to 3"


    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP600-AD
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE Seat, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP600-AD-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE seat, Blowout-proof stem, Drain port and cap, Standard lever handle, Solder end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C

    S-FP600A-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (3/8" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 3"), Full port, Blowout-proof stem, Standard lever handle, Female solder cup end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 3/8" to 3"


    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    T-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    T-FP600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • CSA Certified to ASME B16.44, CR91-002 (Threaded 1/4" to 4"), FM Approved (1/4" - 2), UL Listed (threaded 1/4" to 4")
    • Size range 1/4" to 4"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain

    T-FP600-AD-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE seat, Blowout-proof stem, Drain port and cap, Standard lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT

    T-FP600A-LF
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Blowout-proof stem, Standard lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157, CSA ANSI Z21.15 / CSA 9.1 (1/4" to 4"), CSA ASME B16.44: 5 psig (maximum) (1/4" to 4"), CSA ASME B16.33: 125 psig (maximum) (1/4" to 4"), CSA CAN / CGA 3.16 (1/4" to 4"), CSA CGA CR91-002: 1/2 psig, 2 psig, and 5 psig (1/4" to 4"), FM 1140 approved 175 wwp (1/4" to 2"), UL 1477 (YQNZ): Compressed gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRBX): Flammable liquid shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRPV): Gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (MHKZ): Manual valves – 250 psi (1/4" to 4"), UL 125 (YSDT): LP-Gas shutoff valves – 250 psi (1/4" to 4"), UL Subject 258 (VQGU): Trim and drain valves (1/4" to 2")
    • Size range 1/4" to 4"


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle

    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle

    T-FP600A-LF-LL
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Blowout-proof stem, Locking lever handle, Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157, CSA ANSI Z21.15 / CSA 9.1 (1/4" to 4"), CSA ASME B16.44: 5 psig (maximum) (1/4" to 4"), CSA ASME B16.33: 125 psig (maximum) (1/4" to 4"), CSA CAN / CGA 3.16 (1/4" to 4"), CSA CGA CR91-002: 1/2 psig, 2 psig, and 5 psig (1/4" to 4"), FM 1140 approved 175 wwp (1/4" to 2"), UL 1477 (YQNZ): Compressed gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRBX): Flammable liquid shutoff valves – 250 psi (1/4" to 4"), UL 842 (YRPV): Gas shutoff valves – 250 psi (1/4" to 4"), UL 842 (MHKZ): Manual valves – 250 psi (1/4" to 4"), UL 125 (YSDT): LP-Gas shutoff valves – 250 psi (1/4" to 4"), UL Subject 258 (VQGU): Trim and drain valves (1/4" to 2")
    • Size range 1/4" to 4"