• 3" Brass Nipple, 1911


    3" Brass Nipple
    3" Brass Nipples - 1/4 to 2"

    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"
    SizeDescriptionUPCNIBCO #Prop 65
    1/4 X 31911 1/4 X 3 BALANCING BRS PIPE NIPPLE039923384140NMB2015Lead
    3/8 X 31911 3/8 X 3 BALANCING BRS PIPE NIPPLE039923384157NMB2016Lead
    1/2 X 31911 1/2 X 3 BALANCING BRS PIPE NIPPLE039923384164NMB2017Lead
    3/4 X 31911 3/4 X 3 BALANCING BRS PIPE NIPPLE039923384171NMB2018Lead
    1 X 31911 1 X 3 BALANCING BRS PIPE NIPPLE039923384188NMB2019Lead
    1 1/4 X 31911 11/4 X 3 BALANCING BRS PIPE NIPPLE039923384195NMB2020Lead
    1 1/2 X 31911 11/2 X 3 BALANCING BRS PIPE NIPPLE039923384201NMB2021Lead
    2 X 31911 2 X 3 BALANCING BRS PIPE NIPPLE039923384225NMB2022Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226