• Brass Close Nipple, 1910


    Brass Close Nipple
    Brass Close Nipples - 1/4 to 2"

    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"
    SizeDescriptionUPCNIBCO #Prop 65
    1/4 X 11910 1/4 X CL BALANCING BRS PIPE NIPPLE039923384065NMB2007Lead
    3/8 X 11910 3/8 X CL BALANCING BRS PIPE NIPPLE039923384072NMB2008Lead
    1/2 X 11910 1/2 X CL BALANCING BRS PIPE NIPPLE039923384089NMB2009Lead
    3/4 X 11910 3/4 X CL BALANCING BRS PIPE NIPPLE039923384096NMB2010Lead
    1 X 11910 1 X CL BALANCING BRS PIPE NIPPLE039923384102NMB2011Lead
    1 1/4 X 11910 11/4 X CL BALANCING BRS PIPE NIPPLE039923384119NMB2012Lead
    1 1/2 X 11910 11/2 X CL BALANCING BRS PIPE NIPPLE039923384126NMB2013Lead
    2 X 11910 2 X CL BALANCING BRS PIPE NIPPLE039923384133NMB2014Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226