• Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, PC-585-80-LF


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI
    The NIBCO® Press System® ball valve body is manufactured from lead free* HydraPure™ Performance Bronze™ alloy and is dezincification resistant. The ball valve is designed with press-to-connect copper end connections with an inboard bead and EPDM O-ring for quick and easy copper to copper joinery. Properly applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux.
    View Submittal Sheet

    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure
    • Maximum service temperature 250°F
    • Copper-to-copper connections
    • Full port
    • Blowout-proof stem
    • Reinforced PTFE seat rings
    • Press x press female end connections
    • Press leak-detection feature
    • Multiple handle options, including NIB-Seal®
    • Dezincification resistant
    • Lead-free*
    • Conforms to MSS SP-110
    • NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • Size range 1/2" to 3"
    NIBCO® Press System is a registered trademark of NIBCO INC. Performance Bronze® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/2PC585-80-LF 1/2 PRESS BALL VALVE PXPCS Standard Lever Handle039923349651NF840X6View 2DLead
    1/2PC585-80-LF-NS 1/2 PRESS BV PXP NIBSLNIB-SEAL® Extended Insulated Handle039923349774NF842X6View 2DLead
    1/2PC585-80-LF-LX 1/2 PRESS BV PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410634NF84LX6View 2DLead
    1/2PC-585-80-LF-SS 1/2 PRESS BV SS HNUTSS Standard Lever Handle039923414236NF84SX6Lead
    1/2PC585-80-LF-LL 1/2 PRS BV PXP LOCK LVRCS Locking Lever Handle039923349712NF841X6View 2DLead
    3/4PC585-80-LF 3/4 PRESS BALL VALVE PXPCS Standard Lever Handle039923349668NF840X8View 2DLead
    3/4PC585-80-LF-NS 3/4 PRESS BV PXP NIBSLNIB-SEAL® Extended Insulated Handle039923349781NF842X8View 2DLead
    3/4PC585-80-LF-LX 3/4 PRESS BV PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410641NF84LX8View 2DLead
    3/4PC-585-80-LF-SS 3/4 PRESS BV SS HNUTSS Standard Lever Handle039923414243NF84SX8Lead
    3/4PC585-80-LF-LL 3/4 PRS BV PXP LOCK LVRCS Locking Lever Handle039923349729NF841X8View 2DLead
    1PC585-80-LF-NS 1 PRESS BV PXP NIBSEALNIB-SEAL® Extended Insulated Handle039923349798NF842XAView 2DLead
    1PC585-80-LF 1 PRESS BALL VALVE PXPCS Standard Lever Handle039923349675NF840XAView 2DLead
    1PC585-80-LF-LX 1 PRESS BALL VALVE PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410658NF84LXAView 2DLead
    1PC-585-80-LF-SS 1 PRESS BV SS HDL NUTSS Standard Lever Handle039923414250NF84SXALead
    1PC585-80-LF-LL 1 PRESS BV PXP LOCK LVRCS Locking Lever Handle039923349736NF841XAView 2DLead
    1 1/4PC585-80-LF-NS 11/4 PRESS BV PXP NIBSLNIB-SEAL® Extended Insulated Handle039923349804NF842XBView 2DLead
    1 1/4PC585-80-LF-SS 11/4 PRS BAL VLV SS HNDLSS Standard Lever Handle039923385994NF843XBView 2DLead
    1 1/4PC585-80-LF-LX 11/4 PRESS BV PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410665NF84LXBView 2DLead
    1 1/4PC585-80-LF 11/4 PRESS BALL VALVE PXPCS Standard Lever Handle039923349682NF840XBView 2DLead
    1 1/4PC585-80-LF-LL 11/4 PRS BV PXP LOCK LVCS Locking Lever Handle039923349743NF841XBView 2DLead
    1 1/2PC585-80-LF-LL 11/2 PRS BV PXP LOCK LVCS Locking Lever Handle039923349750NF841XCView 2DLead
    1 1/2PC585-80-LF-NS 11/2 PRESS BV PXP NIBSLNIB-SEAL® Extended Insulated Handle039923349811NF842XCView 2DLead
    1 1/2PC585-80-LF-LX 11/2 PRESS BV PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410672NF84LXCView 2DLead
    1 1/2PC-585-80-LF-SS 11/2 PRESS BV SS HLNUTSS Standard Lever Handle039923414267NF84SXCLead
    1 1/2PC585-80-LF 11/2 PRESS BALL VALVE PXPCS Standard Lever Handle039923349699NF840XCView 2DLead
    2PC585-80-LF-LL 2 PRESS BV PXP LOCK LVRCS Locking Lever Handle039923349767NF841XDView 2DLead
    2PC585-80-LF-NS 2 PRESS BV PXP NIBSEALNIB-SEAL® Extended Insulated Handle039923349828NF842XDView 2DLead
    2PC585-80-LF-LX 2 PRESS BV PXP LXNIB-SEAL® Locking Extended Insulated Handle039923410689NF84LXDView 2DLead
    2PC-585-80-LF-SS 2 PRESS BV SS HNL NUTSS Standard Lever Handle039923414274NF84SXDLead
    2PC585-80-LF 2 PRESS BALL VALVE PXPCS Standard Lever Handle039923349705NF840XDView 2DLead
    2 1/2PC585-80-LF 2 1/2 PRESS BALL VALVE PXPCS Standard Lever Handle039923369574NF840XEView 2DLead
    2 1/2PC-585-80-LF-SS 21/2 PRESS BV SS HLNUTSS Standard Lever Handle039923414281NF84SXELead
    3PC585-80-LF 3 PRESS BALL VALVE PXPCS Standard Lever Handle039923369581NF840XFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226