• Ball Valve - Bronze, 250 PSI, PC-585-70


    Ball Valve - Bronze, 250 PSI
    The NIBCO Press System® bronze ball valve body is manufactured from dezincification resistant bronze, with a bronze blowout-proof stem. With the full port design and brass ball, the ball valve allows maximum flow and minimum pressure drop or turbulence with unobstructed bi-directional flow. The ball valve is designed with press-to-connect end connections with an inboard bead and EPDM O-ring for quick and easy joinery to the piping system. Properly applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. This ball valve features a new design that allows a leak to occur during testing if the press connection is not properly crimped.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure
    • Maximum service temperature 250°F
    • Two-piece body
    • Full port
    • Silicon bronze stem
    • Reinforced PTFE seat rings
    • Press x press female end connections
    • Press leak-detection feature
    • Multiple handle options, including NIB-Seal®
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"
    NIBCO® Press System is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/2PC585-70-LX 1/2 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413161NF84NLX6Lead
    1/2PC58570LL 1/2 PRS BALL VALVE PXP LK HDLCS Locking Lever Handle039923348227NF841C6View 2DLead
    1/2PC58570NS 1/2 PRS BALL VLV PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348289NF842C6View 2DLead
    1/2PC58570EL 1/2 PRS BLL VLV PXP EXT LV HDLCS Extended Lever Handle039923391568NF84CE6View 2DLead
    1/2PC58570 1/2 PRS BALL VALVE PXP W/LVR HDLCS Standard Lever Handle039923347831NF84C06View 2DLead
    3/4PC585-70-LX 3/4 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413178NF84NLX8Lead
    3/4PC58570LL 3/4 PRS BALL VALVE PXP LK HDLCS Locking Lever Handle039923348234NF841C8View 2DLead
    3/4PC58570NS 3/4 PRS BALL VLV PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348296NF842C8View 2DLead
    3/4PC58570EL 3/4 PRS BLL VLV PXP EXT LV HDLCS Extended Lever Handle039923391575NF84CE8View 2DLead
    3/4PC58570 3/4 PRS BALL VALVE PXP W/LVR HDLCS Standard Lever Handle039923347848NF84C08View 2DLead
    1PC58570LL 1 PRS BALL VALVE PXP LK HDLCS Locking Lever Handle039923348241NF841CAView 2DLead
    1PC585-70-LX 1 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413185NF84NLXALead
    1PC58570NS 1 PRS BALL VALVE PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348302NF842CAView 2DLead
    1PC58570EL 1 PRS BALL VLV PXP EXT LV HDLCS Extended Lever Handle039923391582NF84CEAView 2DLead
    1PC58570 1 PRS BALL VALVE PXP W/LVR HDLCS Standard Lever Handle039923347855NF84C0AView 2DLead
    1 1/4PC58570LL 11/4 PRS BALL VALVE PXP LK HDLCS Locking Lever Handle039923348258NF841CBView 2DLead
    1 1/4PC58570NS 11/4 PRS BALL VLV PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348319NF842CBView 2DLead
    1 1/4PC58570EL 11/4 PRS BLL VLV PXP EX LV HDLCS Extended Lever Handle039923391599NF84CEBView 2DLead
    1 1/4PC585-70-LX 1 1/4 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413192NF84NLXBLead
    1 1/4PC58570 11/4 PRS BALL VALVE PXP LVR HDLCS Standard Lever Handle039923347879NF84C0BView 2DLead
    1 1/2PC58570 11/2 PRS BALL VALVE PXP LVR HDLCS Standard Lever Handle039923347916NF84C0CView 2DLead
    1 1/2PC58570LL 11/2 PRS BALL VALVE PXP LK HDLCS Locking Lever Handle039923348265NF841CCView 2DLead
    1 1/2PC58570NS 11/2 PRS BALL VLV PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348326NF842CCView 2DLead
    1 1/2PC58570EL 11/2 PRS BLL VLV PXP EX LV HDLCS Extended Lever Handle039923391605NF84CECView 2DLead
    1 1/2PC585-70-LX 1 1/2 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413208NF84NLXCLead
    2PC58570 2 PRS BALL VALVE PXP W/LVR HDLCS Standard Lever Handle039923347824NF84C0DView 2DLead
    2PC58570LL 2 PRS BALL VALVE PXP LK LVRCS Locking Lever Handle039923348272NF841CDView 2DLead
    2PC58570NS 2 PRS BALL VALVE PXP NIB-SEALNIB-SEAL® Extended Insulated Handle039923348333NF842CDView 2DLead
    2PC58570EL 2 PRS BALL VLV PXP EXT LV HDLCS Extended Lever Handle039923391612NF84CEDView 2DLead
    2PC585-70-LX 2 PRS BALL PXP FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413215NF84NLXDLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226