Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
TOLCO Announces New Fig. 828 Universal Structural Sway Brace Attachment

NIBCO Offers New Extended 125/5 Valve Warranty

NIBCO Plumbing Specialty Products Meet a Wide Range

NIBCO Launches Lead-Free Micro Site

TOLCO introduces its newest Offset Hanger/Restrainer, Fig 28

TOLCO introduces Fast Clamp for Seismic Bracing

NEW NIBCO DURA-PEX® Facility

DURA-PEX® Facility

DURA-PEX Manifolds

NIBCO Offers Alternative to Class 150 High Performance Butterfly Valves

DURA-PEX Jaws

TOLCO's New Figure 1U, the “Ultra” clevis hanger

Seismic Bracing is now FM approved!

Cast Bronze Y-Strainer Now Available

Unique Hot Water Device Conserves Resources

New Listing on Fire Protection Valves at 350 PSI

TOLCO Fig 150 Wing-It Concrete Deck Insert Now Available

NIBCO.com Unveils Green Micro Site: Learn about our commitment to 'Green'

Greensboro Named VPP Star Site

NIBCO Announces Fresh Look for NIBCO.com

Download Resources

TOLCO Introduces the "Ultra" Clevis Hanger

                                                           

Figure 1U Hanger

CORONA, Calif. -- (July 7, 2008) -- TOLCO introduces the "Ultra" clevis hanger for use in the suspension of mechanical piping systems. TOLCO's Figure 1U features a snap-open and snap-closed design making it faster and easier to install piping than conventional hangers.

The specially designed clevis bottom serves two purposes: it locks in place to prevent swinging while it supports the pipe's weight while the hanger is in the open position. The design includes flared edges to ease installation for all pipe types and to protect CPVC pipe from abrasion. In addition, the strong light-weight construction will provide a less costly option than standard heavier Clevis Hangers.

The Figure 1U is constructed of carbon steel and conforms to Manufacturers Standardization Society SP-58, Type 1. It is available in 6 models to accommodate pipe sizes ranging from ½" through 4". These include...

  • Size ½" through 1"
  • Size 1 ¼" through 2"
  • Size 2 ½"
  • Size 3"
  • Size 3 ½"
  • Size 4"

TOLCO, acquired by NIBCO INC. in 2002, manufactures a complete line of pipe hangers, fabricated pipe supports, seismic bracing, channels and accessories for fire protection, commercial and industrial applications. For over 40 years, TOLCO has been known for its innovative and patented product designs; especially in seismic bracing. For more information, contact TOLCO's Customer Service Department at 1-800-786-5266. Additional product information and literature are available for download at www.tolco.com

Founded in 1904, NIBCO INC. is a worldwide provider of flow control solutions to the residential and commercial construction, industrial, fire protection and irrigation markets. NIBCO's World Headquarters is located in Elkhart, Ind., and has 12 manufacturing plants located throughout the United States, Mexico and Poland. View our web site for information on NIBCO's complete line of products.

 

For all media-related questions,
contact Sally Boyer, 
Manager-Strategic Communications              
PH: +1/574.295.3381


TOLCO Figure 1U - Printer-friendly version
TOLCO Figure 1U - Product Photo (jpg)

 

eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy