Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
TOLCO Announces New Fig. 828 Universal Structural Sway Brace Attachment

NIBCO Offers New Extended 125/5 Valve Warranty

NIBCO Plumbing Specialty Products Meet a Wide Range

NIBCO Launches Lead-Free Micro Site

TOLCO introduces its newest Offset Hanger/Restrainer, Fig 28

TOLCO introduces Fast Clamp for Seismic Bracing

NEW NIBCO DURA-PEX® Facility

DURA-PEX® Facility

DURA-PEX Manifolds

NIBCO Offers Alternative to Class 150 High Performance Butterfly Valves

DURA-PEX Jaws

TOLCO's New Figure 1U, the “Ultra” clevis hanger

Seismic Bracing is now FM approved!

Cast Bronze Y-Strainer Now Available

Unique Hot Water Device Conserves Resources

New Listing on Fire Protection Valves at 350 PSI

TOLCO Fig 150 Wing-It Concrete Deck Insert Now Available

NIBCO.com Unveils Green Micro Site: Learn about our commitment to 'Green'

Greensboro Named VPP Star Site

NIBCO Announces Fresh Look for NIBCO.com

Download Resources

          

 

Wing-It® Concrete Deck Insert Now Available

         

Fig 150 Wing-It Deck Insert

CORONA, Calif. -- (February 12, 2008) — TOLCO®, a brand of NIBCO INC., now offers a versatile concrete deck insert, for use in metal deck formed concrete, to attach hanger rods or seismic bracing attachments. The Fig. 150 Wing-It insert allows for pre-positioning in poured concrete decks.

TOLCO's Wing-It, Figure 150 deck insert, features a steel flange nut that bites into metal decks to ensure no tipping of anchor, before or during concrete pour. It attaches to various shaped holes including cut, drilled, punched or burned; and the narrow diameter anchor allows closer placement of individual anchors. It can be easily converted from a female coupling attachment to a male stud attachment once installed, for flush mount and seismic fitting installations. Additionally, no tools or "banging" are required to install.

The U.L. Listed, FM Approved (pending OSHPD approval) Wing-It is available in sizes ranging from 3/8" through 7/8".

TOLCO, acquired by NIBCO INC. in 2002, manufactures a complete line of pipe hangers, fabricated pipe supports, seismic bracing, channels and accessories for fire protection, commercial and industrial applications. For over 40 years, TOLCO has been known for its innovative and patented product designs; especially in seismic bracing. For more information, contact TOLCO's Customer Service Department at 1-800-786-5266. Additional product information and literature are available for download at www.tolco.com


Founded in 1904, NIBCO INC. is a worldwide provider of flow control solutions to the residential and commercial construction, industrial, fire protection and irrigation markets. NIBCO's World Headquarters is located in Elkhart, Ind., and has 12 manufacturing plants located throughout the United States, Mexico and Poland. Visit www.nibco.com for information on NIBCO's complete line of products.

 

For all media-related questions,
contact Sally Boyer,
Manager-Strategic Communications              
PH:+1/574.295.3381

Wing-It® Concrete Deck Insert - Printer-friendly version

Figure 150, Wing-It - Product Photo (jpg)

eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy