|
|
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources

|
 |
| PEX IS... | Chemical-Free - DURA-PEX is cross-linked using an e-beam process. NO chemicals are used in the cross-linking process making it the safest choice for drinking water. | | PEX IS... | UV-Resistant - DURA-PEX tubing contains UV stabilizers to protect against short-term exposure to damaging sunlight. | | PEX HAS... | Memory - DURA-PEX remembers being straight and round when it was cross-linked, plus it can easily be straightened from a coil. |
| | 
| PEX plumbing has been proven to be reliable, safe and cost-effective. In addition, it is easy-to-install and its flexibility and high-temperature resistance properties make it the right choice for plumbing projects. PEX APPLICATIONS: Residential Hot and Cold Water Plumbing Systems • Municipal Water Piping • Geothermal Climate Control • Drip Irrigation |
WHY USE PEX?: | - Quality and Reliability
- Corrosion Resistance
- Safely Delivers Water, Waste or Chemicals
- Flexibility
- Fewer Fittings
- Cost Savings
- Excellent Thermal Properties
| Chlorine-Resistant Freeze Resistance Easy Joint Assembly Approved by Major Plumbing Codes Third Party Certified to Meet Health & Safety Standards Flame Free Installation No Torch or Solvent Cement
|
 | COST SAVINGSOver the last several years, the rising cost of copper and increased theft of copper from job sites have made plastic piping alternatives such as PEX more appealing. PEX plumbing systems consist of not only tubing, but fittings, valves, manifolds, tools, risers, accessories and transition fittings - everything you need to get the job done. Cost saving benefits of PEX include lower installed cost, less fittings, less labor and less potential for leaks. This technology makes it easy to train new plumbers and it is flame-free, safe and easy to handle.
How will you profit from using NIBCO DURA-PEX in a 2,000 square foot house and what opportunities are there? See the diagram below, then contact NIBCO today to start saving money! |

|
|
 |
 |
|
|
|
|
|