New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Chemtrol®
>
Valves
> CPVC Schedule 80
CPVC SCHEDULE 80
Corzan® CPVC Tru-Bloc/True Union Valves for use with hot corrosive liquids, chemical processing, industrial plating, chilled water service, deionized water lines, and waste treatment systems. Corzan® is a registered trademark of Noveon, Inc.
[FIRST/PREVIOUS]
1
,
2
,
3
,
4
[
NEXT
/
LAST
]
F51TB-V-BBV
CPVC Bleach Ball (Vented) Valve
Flanged Connection - FKM "O" rings
Effectively vents sodium hypochloriteout-gassing to the pressure port
Sizes - 3", 4", 6"
S51TB-V-BBV
CPVC Bleach Ball (Vented) Valve
Socket Connection - FKM "O" rings
Effectively vents sodium hypochlorite out-gassing to the pressure port
Sizes - 3", 4", 6"
U51TB-V-BBV
CPVC Bleach Ball (Vented) Valve
Universal Socket and Threaded Connection - FKM "O" rings
Effectively vents sodium hypochlorite out-gassing to the pressure port
Size Range - 1/2" - 2"
U51TB-V-BBV
CPVC Bleach Ball (Vented) Valve Model D
Universal Socket and Threaded Connection - FKM "O" Rings - 250 psi at 73°F water - Non-shock - Full-port
Effectively vents sodium hypochlorite out-gassing to the pressure port
Size Range: 1/2" - 1"
W51BF-E-GO
CPVC Model B Butterfly Valve
Gear Box - EPDM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
W51BF-E-LH
CPVC Model B Butterfly Valve
Lever Handle - EPDM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
W51BF-E-NO
CPVC Model B Butterfly Valve
No Operator - EPDM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
W51BF-V-GO
CPVC Model B Butterfly Valve
Gear Box - FKM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
W51BF-V-LH
CPVC Model B Butterfly Valve
Lever Handle - FKM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
W51BF-V-NO
CPVC Model B Butterfly Valve
No Operator - FKM Seat - 150 psi at 73°F water-non-shock
Unique "dry shaft seal" - liquid never contacts shaft
Size - 3"
[FIRST/PREVIOUS]
1
,
2
,
3
,
4
[
NEXT
/
LAST
]
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307