New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Pipe Support Systems
>
Pipe Hangers & Supports
> Threaded Products
THREADED PRODUCTS
[
FIRST
/
PREVIOUS
]
1
,
2
,
3
,
4
[
NEXT
/
LAST
]
Fig. 119
Fender or Oversize Washer
To provide a greater bearing surface than standard washer.
Size Range - 1/4" - 1/2" bolt
Fig. 115
Flat Washer
Size Range - 1/4" - 1-1/2"
Fig. 103
Hanger Rod Threaded Both Ends
Recommended for use as a hanger support in hanger assemblies - Maximum temperature - 750º F
Size Range - 3/8" - 2-1/2" rod
Fig. 103L
Hanger Rod Threaded Both Ends
Recommended for use as a hanger support in hanger assemblies. Rod is threaded on both ends with right hand and left hand threads of the length shown.
Size Range - 3/8" - 2-1/2" rod
Fig. 114
Heavy Hex Nut
Size Range - 1/4" - 1-1/2"
Fig. 108
L-Rod Thread Both Ends
Recommended for bolting - structure with short end, using long end as Hanger Rod.
Size Range - 3/8" - 7/8" rod
Fig. 126
Lag Bolt Gimlet Point
Designed to fasten metal to wood. Lag screws are made with hex heads in lengths of 6" or shorter and square heads in lengths longer than 6"
Fig. 102L
Linked Eye Rod Not Welded
Designed for use in a hanger assembly where universal movement is necessary.
Size Range - 3/8" - 2-1/2" rod.
Fig. 101L
Linked Welded Eye Rod
Designed for use in a hanger assembly where universal movement is necessary. The welded eye rods allow for heavier loads.
Size Range - 3/8" - 2-1/2" rod
Fig. 117
Lock Washer
Size Range - 1/4" - 3/4" bolt
[
FIRST
/
PREVIOUS
]
1
,
2
,
3
,
4
[
NEXT
/
LAST
]
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307