New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
PEX
> PEX Valves
PEX VALVES
[FIRST/PREVIOUS]
1
,
2
[
NEXT
/
LAST
]
7145
Angle Pattern PRO-Stop®
Compression x Compression
125 CWP Rated
Sizes - 5/8" OD x 1/4" - 5/8" OD x 3/8" - 5/8" OD x 1/2"
7145SJ
Angle Pattern PRO-Stop®
Compression x Slip Joint
125 CWP Rated
Size - 5/8" OD x 7/16"
7165
Angle Pattern PRO-Stop®
PEX x Compression
125 CWP Rated
Size - 1/2" x 1/2" OD
7145DX
Dual Outlet Angle Pattern PRO-Stop®
Comp x Comp x Comp
125 CWP Rated
Size - 5/8" x 3/8" x 3/8"
PX-CP400
PEX Brass Valve w/Lever Handle
PEX x PEX
Sizes: 3/8", 1/2", 3/4", 1"
7120
Straight Pattern PRO-Stop®
Solder x Compression
125 CWP Rated
Size - 1/2" x 3/8"
7140F
Straight Pattern PRO-Stop®
Repair Stop - FemaleComp. x Compression
125 CWP Rated
Size - 3/8" x 3/8"
7140SJ
Straight Pattern PRO-Stop®
Compression x Slip Joint
125 CWP Rated
Size - 5/8" x 7/16"
7160
Straight Pattern PRO-Stop®
PEX x Compression
125 CWP Rated
Size - 1/2" x 1/4" OD
7160PEX
Straight Pattern PRO-Stop®
PEX x PEX
125 CWP Rated
Size - 1/2"
[FIRST/PREVIOUS]
1
,
2
[
NEXT
/
LAST
]
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307