New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Plumbing Specialty Valves
> Brass Gate Valves
BRASS GATE VALVES
Multi-purpose shut-off valves for use in low pressure, domestic potable water systems.
SI-7
Brass Gate Valve
Brass Body - Non-Rising Stem - Reduced Port - Solder
150 PSI/10.3 Bar Non-Shock Cold Working Pressure to 180° F/82° C - NSF/ANSI 61-8 Compliant
Size Range - 1/2" - 4"
SI-8
Brass Gate Valve
Brass Body - Non-Rising Stem - Full Port - Solder
200 PSI/13.8 Bar Non-Shock Cold Working Pressure to 180° F/82° C - NSF/ANSI 61-8 Compliant
Size Range - 1/4" - 4"
TI-7
Brass Gate Valve
Brass Body - Non-Rising Stem - Reduced Port - Threaded
150 PSI/10.3 Bar Non-Shock Cold Working Pressure to 180° F/82° C - NSF/ANSI 61-8 Compliant
Size Range - 1/2" - 4"
TI-8
Brass Gate Valve
Brass Body - Non-Rising Stem - Full Port - Threaded
200 PSI/13.8 Bar Non-Shock Cold Working Pressure to 180° F/82° C - NSF/ANSI 61-8 Compliant
Size Range - 1/4" - 4"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307