New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Plumbing Specialty Valves
> Boiler Drains
BOILER DRAINS
Multi-purpose supply/drain valves for use in low pressure, domestic potable water systems.
4464
Boiler Drain
Compression to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Size - 1/2"
72
Boiler Drain
Cup to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Sizes - 1/2" and 3/4"
73-CL
Boiler Drain
Threaded to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Sizes - 1/2" and 3/4"
74-2
Boiler Drain
FIT to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Size - 1/2"
74-CL
Boiler Drain
Copper or Male Threads to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Sizes - 1/2" and 3/4"
74-DC
Boiler Drain
Copper or Male Threads to Hose
125 lb. CWP to 100ºF Maximum temperature 180ºF
Sizes - 1/2" and 3/4"
QT73X
Quarter-Turn Boiler Drain
FIP to Hose
NSF/ANSI 61-9 compliant
Sizes - 1/2", 3/4"
QT74X
Quarter-Turn Boiler Drain
Cup or MIP Threads to Hose
NSF/ANSI 61-9 compliant
Sizes - 1/2", 3/4"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307