Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
GAS BALL VALVES

Gas shutoff valves for use with natural gas, manufactured gas, mixed gas, liquefied petroleum gas and LP gas-air mixtures.
[FIRST/PREVIOUS] 1, 2 [NEXT/LAST]

GB-1A
Gas Ball Valve

  • Female x Female - Lever Handle
  • 600 PSI CWP Rated - 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.1a 5 PSI for indoor shutoff per CGA 91-002 and ASME B16.44
  • Sizes - 3/8" - 1"
GB-2A
Gas Ball Valve

  • Female x Female - Square Head
  • 600 PSI CWP Rated - 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shutoff per CGA 91-002 and ASME B16.44
  • Sizes - 1/2", 3/4"
GBV
Gas Ball Valve

  • Flare x FIP - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size: 1/2" Flare x 1/2" Female, 3/8" Flare x 1/2" Female, 5/8" Flare x 3/4" Female w/ 15/16-16 Flare Thread
GBV-12FL
Gas Ball Valve

  • Flare x Flare - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size - 1/2" Flare
GBV-12M
Gas Ball Valve

  • Flare x FIP - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size -1/2" Flare x 1/2" Male
GBV-38FL
Gas Ball Valve

  • Flare x Flare - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size - 3/8" Flare
GBV-38M
Gas Ball Valve

  • Flare x Male - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size - 3/8" Flare x 1/2" Male
GBVA
Gas Ball Valve

  • Flare x FIP - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size: 1/2" Flare x 1/2" Female, 3/8" Flare x 1/2" Female, 5/8" Flare x 3/4" Female w/ 15/16-16 Flare Thread
GBVA-12FL
Gas Ball Valve

  • Flare x Flare - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size - 1/2" Flare
GBVA-12M
Gas Ball Valve

  • Flare x FIP - Lever Handle
  • 1/2 PSI for indoor appliance connections per ANSI Z21.15 & CGA 9.2 5 PSI for indoor shut-off per AGA 3-88, CGA 9.1, 9.2, and CR91-002
  • Size -1/2" Flare x 1/2" Male
[FIRST/PREVIOUS] 1, 2 [NEXT/LAST]
Additional Information

Bronze Ball Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy