Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
BRASS BALL VALVES

Brass Ball Valves for use in residential and light commercial applications. Typical services include; Multi-purpose shut-off valve for use in domestic hot and cold water systems, natural or bottled gas and compressed air systems.
 

S-580A
Two-Piece Brass Ball Valve

  • Solder - Standard Port - Blowout-Proof Stem - TFE Seats
  • 400 psi/27.6 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-110 • NSF/ANSI 61-8
  • Size Range - 1/2" - 2"
S-FP-600A
Two-Piece Brass Ball Valve

  • Solder - Full Port - Blowout-Proof Stem - TFE Seats
  • 1/4"-2" 600 PSI/41.4 Bar Non-Shock Cold Working Pressure 2-1/2" - 3" 400 PSI/27.6 Bar Non-Shock Cold Working Pressure- Conforms to MSS SP-110 • NSF/ANSI 61-8
  • Size Range - 1/4" - 3"
  • T-580A
    Two-Piece Brass Ball Valve

    • Threaded - Standard Port - Blowout-Proof Stem - TFE Seats
    • 400 psi/27.6 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-110 • NSF/ANSI 61-8
    • Size Range - 1/2" - 2"
    T-FP-600A
    Two-Piece Brass Ball Valve

    • Threaded - Full Port - Blowout-Proof Stem - TFE Seats
    • 1/4" -2" 600 PSI/41.4 Bar Non-Shock Cold Working Pressure 2-1/2"-4" 400 PSI/27.6 Bar Non-Shock Cold Working Pressure • CR 91-002 • UL Listed • CSA to ASME B16.44 • NSF/ANSI 61-8 Compliant • Listings applicable to sizes 1/2"-2" only.
    • Size Range - 1/4" - 4"
    S-FP-600-AD
    Two-Piece Brass Ball Valve w/Drain

  • Solder - Full Port - Blowout-Proof Stem - TFE Seats
  • 600 PSI/41.4 Bar Non-Shock Cold Working Pressure • Conforms to MSS SP-110 • NSF/ANSI 61-8
  • Size Range - 1/2" - 1"
  •  
    Additional Information

    Bronze Ball Valve Figure Key


    To get catalogs, brochures and other information, please visit our
    Literature Section

    Click here for our latest Pricing Info
    Valve Selection Guide
    eNIBCO
    About NIBCO Industry Links News & Events Contact Us Career Opportunities
    Site Map Privacy Policy