New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Irrigation
> Cast Iron Butterfly Valves
CAST IRON BUTTERFLY VALVES
Cast Iron Butterfly Valves (Economy Line) for use in commercial and light industrial applications. Hot and cold domestic water, HVAC, Condenser and chilled water.
N-200-135
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Wafer Style - Not Recommended for Steam Service
EPDM Liner Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-136
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Wafer Style - Not Recommended for Steam Service
EPDM Liner Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-145
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Wafer Style - Not Recommended for Steam Service
Buna Liner Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-146
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Wafer Style - Not Recommended for Steam Service
Buna Liner Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-235
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Lug Style - Not Recommended for Steam Service
EPDM Liner Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-236
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Lug Style - Not Recommended for Steam Service
EPDM Liner Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-245
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Lug Style - Not Recommended for Steam Service
Buna Liner Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
N-200-246
200 PSI Cast Iron Butterfly Valve
Cast Iron Body - Extended Neck Cartridge Seat Liner - Lug Style - Not Recommended for Steam Service
Buna Liner Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 2" - 12"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307