New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Irrigation
> PVC Schedule 40 Ball Valves
PVC SCHEDULE 40 BALL VALVES
PVC Schedule 40 Ball Valves are used for cold water pressure distribution systems in residential, commercial, agricultural and light industrial applications.
4660-S
PVC Schedule 40 Ball Valve
One-Piece Molded PVC Body - Socket
150 PSI/10.3 Bar Non-Shock Cold Working Pressure to 73° F/23° C - Compliant to NSF/ANSI 61
Size Range - 1/2" - 4"
4660-T
PVC Schedule 40 Ball Valve
One-Piece Molded PVC Body - Threaded
150 PSI/10.3 Bar Non-Shock Cold Working Pressure to 73° F/23° C - Compliant to NSF/ANSI 61
Size Range - 1/2" - 4"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307