New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Irrigation
> Bronze Ball Valves
BRONZE BALL VALVES
Bronze ball valves for use in commercial and light industrial applications. Typical services include; hot and cold domestic water, HVAC, low pressure steam, compressed air, LP gas, natural gas.
T-580
Two-Piece Bronze Ball Valve
Threaded - Standard Port - Blowout-Proof Stem - TFE Seats - 400 lb. WWP
400 PSI/27.6 Bar Non-Shock Cold Working Pressure
Size Range -1/2" - 2"
T-580-70
Two-Piece Bronze Ball Valve
Threaded - Full Port 1/4"-1" - Conventional Port 11/4"-3" - Bronze Trim - Blowout-Proof Stem
600 PSI/41.4 Bar Non-Shock Cold Working Pressure150 PSI/10.3 Bar Saturated Steam - Conforms to MSS SP-110
Size Range - 1/4" - 3"
T-585-70
Two-Piece Bronze Ball Valve
Threaded - Full Port - Bronze Trim - Blowout-Proof Stem - 600 lb. WWP
600 PSI/41.4 Bar Non-Shock Cold Working Pressure150 PSI/10.3 Bar Saturated Steam - Conforms to MSS SP-110
Size Range - 1/4" - 2"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307