Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
CAST IRON CHECK VALVES

Cast Iron Check Valves for use in commercial and industrial applications. Typical services include: hot and cold water, HVAC, steam, gas and other general utility services. 3% Nickel services the pulp and paper industry.
 

F-918-B
Class 125 Iron Body Check Valve

  • Bolted Bonnet - Horizontal Swing - Renewable Seat and Disc - Flanged
  • 125 PSI/8.6 Bar Saturated Steam to 353º F/178º C200 PSI/13.8 Bar Non-Shock Cold Working Pressure to -20º F to 150º F/-29º C to 66º C - Conforms to MSS SP-71 Type 1
  • Size Range - 2" - 12"
T-918-B
Class 125 Iron Body Check Valve

  • Bolted Bonnet - Horizontal Swing - Renewable Seat and Disc - Threaded
  • 125 PSI/8.6 Bar Saturated Steam to 353º F/178º C200 PSI/13.8 Bar Non-Shock Cold Working Pressure to -20º F to 150º F/-29º C to 66º C - Conforms to MSS SP-71 Type 1
  • Size Range - 2" - 6"
W-910
Class 125 Iron Silent Check Valve

  • Wafer Style - Renewable Seat and Disc - Spring Actuated
  • Class 125, 200 PSI/13.8 Bar Non-Shock Cold Working Pressure Maximum Temperature to 200º F/93º C - Conforms to MSS SP-71 Type 1 • FM Approved
  • Size Range - 2" - 10"
F-968-B
Class 250, 500 lb. WWP Iron Body Check Valve

  • Bolted Bonnet - Horizontal Swing - Renewable Seat and Disc - Flanged
  • 250 PSI/17.2 Bar Saturated Steam to 406º F/207º C500 PSI/34.5 Bar Non-Shock Cold Working Pressure to -20º F to 150º F/-29º C to 66º C - Conforms to MSS SP-71 Type 1 - Approved by New York City B.S.A. 143-69-SA at 350 PSI Non-Shock Cold Water
  • Size Range - 2-1/2" - 6"
 
Additional Information

Bronze/Iron Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy