New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Irrigation
> Bronze Angle Valves
BRONZE ANGLE VALVES
Bronze Angle Valves for use in commercial and industrial applications. Typical services include; hot and cold water, HVAC, steam, compressed air, gas and other general utility services.
T-311-Y
Class 125 Bronze Angle Valve
Screw-in Bonnet - Integral Seat - Renewable Seat and Disc - Threaded
125 PSI/8.6 Bar Saturated Steam to 353° F/178° C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
T-311-YK
Class 125 Bronze Angle Valve
Screw-in Bonnet - Integral Seat - Renewable Seat and Disc - Threaded w/Cross Handle
125 PSI/8.6 Bar Saturated Steam to 353° F/178° C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
T-381-WK
Class 250 PSI CWP Bronze Angle Valve
Screw-in Bonnet - Integral Seat - Renewable Disc
250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size - 2"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307