New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Check Valves
> Ductile Iron Check Valves
DUCTILE IRON CHECK VALVES
Cast Ductile Iron Check Valves for use in commercial and industrial applications. Services include: hot and cold water, HVAC, steam, oil and gas, limited chemical, petroleum refining and production.
KG-900-W 350
350 PSI CWP Iron Body Grooved Silent Check Valve
Fire Protection - Twin Disc - Grooved Style - Bronze Disc - Buna-N Seat - Spring Actuated
350 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to ANSI/AWWAC606 for Steel IPS Pipe - UL/ULC Listed
Size Range - 2-1/2" - 10"
F-938-33
Class 150 Ductile Iron Body Swing Check Valve
Raised Face Flanges - Bolted Bonnet - 316 SS Trim
285 PSI/19.7 Bar Non-Shock Cold Working Pressureto -20º F to 100º F/-29º C to 38º C - Testing Specification to MSS SP-71
Size Range - 2" - 12"
F-938-31
Class 150, 285 lb. WWP Ductile Iron Body Swing Check Valve
Raised Face Flanges - Bolted Bonnet - Bronze Trim
285 PSI/19.7 Bar Non-Shock Cold Working Pressureto -20º F to 100º F/-29º C to 38º C - Testing Specification to MSS SP-71
Size Range - 2" - 12"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307