New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Check Valves
> Bronze Check Valves
BRONZE CHECK VALVES
Bronze Check Valves for use in commercial and industrial applications. Typical services include; hot and cold water, HVAC, steam, compressed air, gas and other general utility services.
S-413
Class 125 Bronze Check Valve
Horizontal Swing - Regrinding Type - Y-Pattern -Renewable Seat and Disc - Solder
125 PSI/8.6 Bar Saturated Steam to 353º F/178º C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
T-413
Class 125 Bronze Check Valve
Horizontal Swing - Regrinding Type - Y-Pattern -Renewable Seat and Disc - Threaded
125 PSI/8.6 Bar Saturated Steam to 353º F/178º C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
S-480
Class 125 Bronze Ring Check® Valve
Inline Lift Type - Resilient Discs - Spring Actuated - Solder
125 PSI/8.6 Bar Saturated Steam (TFEDisc)250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 3/8" - 2"
T-480
Class 125 Bronze Ring Check® Valve
Inline Lift Type - Resilient Discs - Spring Actuated - Threaded
125 PSI/8.6 Bar Saturated Steam (TFE Disc) 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 3/8" - 2"
S-433
Class 150 Bronze Check Valve
Horizontal Swing - Regrinding Type - Y-Pattern -Renewable Seat and Disc - Solder
150 PSI/10.3 Bar Saturated Steam to 366º F/185º C300 PSI/20.7 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
S-433-B
Class 150 Bronze Check Valve
Bolted Bonnet - Horizontal Swing - Regrinding Type -Renewable Seat and Disc - Solder
150 PSI/10.3 Bar Saturated Steam to 366º F/185º C300 PSI/20.7 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size - 4"
T-433
Class 150 Bronze Check Valve
Horizontal Swing - Regrinding Type - Y-Pattern -Renewable Seat and Disc - Threaded
150 PSI/10.3 Bar Saturated Steam to 366º F/185º C300 PSI/20.7 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
T-453-B
Class 200 Bronze Check Valve
Horizontal Swing - Regrinding Type - Renewable Seat and Disc -Y-Pattern - Threaded
200 PSI/13.8 Bar Saturated Steam to 391º F/201º C400 PSI/27.6 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 3"
T-473
Class 300 Bronze Check Valve
Horizontal Swing - Regrinding Type - Renewable Seat and Disc -Y-Pattern - Threaded
300 PSI/20.7 Bar Saturated Steam to 421º F/216º C600 PSI/41.4 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
Size Range - 1/4" - 2"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307