New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Globe/Angle Valves
> Ductile Iron Angle Valves
DUCTILE IRON ANGLE VALVES
Cast Ductile Iron Angle Valves for use in industrial applications. Services include; steam, oil and gas, limited chemical, petroleum refining and production.
F838-31
Class 150 Ductile Iron Body Angle Valve
Raised Face Flanges - Bolted Bonnet - Outside Screw and Yoke - Bronze Trim
285 PSI/19.7 Bar Non-Shock Cold Working Pressure to -20º F to 100º F/-29º C to 38º C - Testing Application to MSS SP-85
Size Range - 2" - 8"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307