Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
RESILIENT WEDGE IRON GATE VALVES

Resilient Wedge Non-Rising Stem flow control gate valves used for Golf Course and other water installations.
 

MJ-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-rising Stem - Resilient Wedge - Mechanical Joint Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509
  • Size Range - 3" - 12"
F-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-Rising Stem - Resilient Wedge - Flanged Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509
  • Size Range - 2" - 12"
F-619-RW-SON
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-Rising Stem - Resilient Wedge - Flanged Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509
  • Size Range - 2" - 12"
FM-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-Rising Stem - Resilient Wedge - Flanged by MJ Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509 & C 515
  • Size Range - 3" - 12"
FM-619-RW-SON
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-Rising Stem - Resilient Wedge - Flanged by MJ Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509 & C 515
  • Size Range - 3" - 12"
FPCR-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnett - Non-Rising Stem - Resilient Wedge
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C 509 - Epoxy meets or exceeds AWWA C 550. End connections designed for use with C 900 PVC pipe.
  • Size Range - 4" - 12"
MJ-619-RW-SON
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-rising Stem - Resilient Wedge - Mechanical Joint Ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509
  • Size Range - 3" - 12"
P-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnet - Non-Rising Stem - Resilient Wedge - IPS Push-on ends
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C509
  • Size Range - 2" - 12"
PCR-619-RW
250 PSI CWP Iron Body Gate Valve

  • Bolted Bonnett - Non-Rising Stem - Resilient Wedge
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure - Conforms to AWWA C 509 - Epoxy meets or exceeds AWWA C 550. End connections designed for use with C 900 PVC pipe.
  • Size Range - 4" - 12"
F-607-RW
250 lb. WWP Iron Body Gate Valve

  • Fire Protection Valve - Outside Screw and Yoke - Resilient Wedge- Epoxy Coated Interior/Exterior - Pre-Grooved Stem for Supervisory Switch -Drilled, Tapped and Plugged at Boss Location A
  • 250 PSI/17.2 Bar Non-Shock Cold Working Pressure (160º F/71º C max. operating temperature) - UL/ULC Listed • FMRC Approved • AWWA C509 & 515 • M.E.A. Approved 236-93E
  • Size Range - 2-1/2" - 12"
 
Additional Information

Bronze/Iron Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy