Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
DUCTILE IRON GATE VALVES

Cast Ductile Iron Gate Valves for use in commercial and industrial applications. Services include: steam, oil and gas, limited chemical, petroleum refining and production.
 

F-637-31 (14"-24")
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Outside Screw and Yoke -Solid Wedge - Bronze Trim
  • 285 PSI/19.7 Bar Non-Shock Cold Working Pressure to -20º F to 100º F/-29º C to 38º C - Testing Application to MSS SP-70
  • Size Range - 14" - 24"
F-637-31 (2"-12")
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Outside Screw and Yoke -Solid Wedge -Bronze Trim
  • 285 PSI/19.7 Bar Non-Shock Cold Working Pressure to -20º F to 100º F/-29º C to 38º C - Testing Application to MSS SP-70
  • Size Range - 2" - 12"
F-637-33 (14"-24")
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Outside Screw and Yoke-Solid Wedge - 316 SS Trim
  • 285 PSI/19.7 Bar Non-Shock Working Pressure to -20º F to 100º F/-29º F to 38º C - Testing Application to MSS SP-70
  • Size Range - 14" - 24"
F-637-33 (2"-12")
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Outside Screw and Yoke-Solid Wedge - 316 SS Trim - Flanged-Raised Face
  • 285 PSI/19.7 Bar Non-Shock Working Pressure to -20º F to 100º F/-29º F to 38º C - Testing Application to MSS SP-70
  • Size Range - 2" - 12"
F-639-31
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Non-Rising Stem -Solid Wedge - Bronze Trim
  • 285 PSI/19.7 Bar Non-Shock Cold Working Pressureto -20º F to 100º F/-29º C to 38º C - Testing Application to MSS SP-70
  • Size Range - 2" - 16"
F-639-33
Class 150 Ductile Iron Body Gate Valve

  • Raised Face Flanges - Bolted Bonnet - Non-Rising Stem -Solid Wedge - 316 SS Trim
  • 285 PSI/19.7 Bar Non-Shock Cold Working Pressureto -20º F to 100º F/-29º C to 38º C - Testing Application to MSS SP-70
  • Size Range - 2" - 16"
 
Additional Information

Bronze/Iron Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy