Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
BRONZE GATE VALVES - IRRIGATION

This high quality Irrigation General Purpose Isolation Gate Valve is the best solution for flow isolation purposes in irrigation piping systems. The valve is designed with optimum materials to protect from failure due to corrosion or dezincification. These valves offer consistent wall thickness and exact seating tolerances to insure long term reliable service.
 

T-103-HC
175 lb. WWP Bronze Hose Gate Valve

  • Fire Protection Valve - Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Hose Thread with Cap and Chain
  • 175 PSI/12.1 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80 • UL Listed • FMRC Approved
  • Size - 2-1/2"
T-29
200 PSI CWP Bronze Gate Valve

  • Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Compact Design - Threaded
  • 200 PSI/13.8 Bar Non-Shock Cold Working Pressure
  • Size Range - 1/2" - 2"
T-29-K
200 PSI CWP Bronze Gate Valve

  • Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Compact Design - Threaded with Cross Handle
  • 200 PSI/13.8 Bar Non-Shock Cold Working Pressure
  • Size Range - 1/2" - 2"
PR-113-K
250 PSI CWP Bronze Gate Valve

  • Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Push-on Ends with Joint Restraints
  • 250 PSI/17.2 Bar Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
  • Size - 2"
T-113
Class 125 Bronze Gate Valve

  • Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Threaded
  • 125 PSI/8.6 Bar Saturated Steam to 353° F/178° C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
  • Size Range - 1/4" - 3"
T-113-K
Class 125 Bronze Gate Valve

  • Screw-in Bonnet - Non-Rising Stem - Solid Wedge - Threaded with Cross Handle
  • 125 PSI/8.6 Bar Saturated Steam to 353° F/178° C200 PSI/13.8 Bar Non-Shock Cold Working Pressure - Conforms to MSS SP-80
  • Size Range - 1/4" - 3"
 
Additional Information

Bronze/Iron Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy