Home Products & Services B-to-B Solutions Distributor Locator Literature NIBCO Store
New Products

Chemtrol®

Fire Protection Products

Lead-Free Products

PEX

NIBCO® Press System®

TOLCO®

Fittings

Valves & Actuation

Specification Services

Technical Library

TOL-Brace™ Seismic Bracing Calculation Software

Download Resources


Products and Services

NIBCO logo
FLANGED BUTTERFLY VALVES

Flanged Butterfly Valves for use in commercial and light industrial applications. Hot and cold domestic water, HVAC, Condenser and chilled water, compressed air and vacuum services.
 

FC-27*5-0
200 PSI Flanged End Butterfly Valve

  • Polyamide Coated Cast Iron Body - Extended Neck - Cold Form Stem Drive - Elastomer Encapsulated Disc - Flanged Ends - Not Recommended for Steam Service
  • Optional disc EPDM (6) or Buna (7) - ANSI B16.10 Face-to-face dimensions - Patent Pending - Conforms to MSS-SP67 • MSS-SP25
  • Size Range - 2" - 12"
FD-57*5-0
285 PSI Flanged End Butterfly Valve

  • Polyamide Coated Ductile Iron Body - Extended Neck - Cold Form Stem Drive - Elastomer Encapsulated Disc - Flanged Ends - Not Recommended for Steam Service
  • Optional disc EPDM (6) or Buna (7) - ANSI B16.10 Face-to-face dimensions - Patent Pending - Conforms to MSS-SP67 • MSS-SP25
  • Size Range - 2" - 12"
 
Additional Information

Butterfly Valve Figure Key


To get catalogs, brochures and other information, please visit our
Literature Section

Click here for our latest Pricing Info
Valve Selection Guide
eNIBCO
About NIBCO Industry Links News & Events Contact Us Career Opportunities
Site Map Privacy Policy