New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Butterfly Valves
> Ductile Iron Butterfly Valves
DUCTILE IRON BUTTERFLY VALVES
Ductile Iron Butterfly Valves for use in commercial and industrial process applications. Hot and cold domestic water, HVAC, Condenser and chilled water, fire protection sprinkler systems, compressed air and vacuum services.
[FIRST/PREVIOUS]
1
,
2
,
3
[
NEXT
/
LAST
]
LD-1000
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
EPDM Liner - Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1010
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
EPDM Liner - Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1022
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
EPDM Liner - Stainless Steel Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1100
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
Buna-N Liner - Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1110
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
Buna-N Liner - Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1122
150 PSI Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Lug Style - Not Recommended for Steam Service
Buna-N Liner - Stainless Steel Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67 • MSS-SP25 • API-609
Size Range - 14" - 24"
LD-1000
150 PSI Large Diameter Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Double Flanged - Not Recommended for Steam Service
EPDM Liner - Liner Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 30" - 48"
LD-1010
150 PSI Large Diameter Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Double Flanged - Not Recommended for Steam Service
EPDM Liner - Ductile Iron Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 30" - 48"
LD-1022
150 PSI Large Diameter Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Double Flanged - Not Recommended for Steam Service
EPDM Liner - Stainless Steel Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 30" - 48"
LD-1100
150 PSI Large Diameter Ductile Iron Butterfly Valve
Ductile Iron Body - Cartridge Liner - Double Flanged - Not Recommended for Steam Service
Buna-N Liner - Aluminum Bronze Disc - Install between Std. ANSI Class 125/150 Flanges - Conforms to MSS-SP67
Size Range - 30" - 48"
[FIRST/PREVIOUS]
1
,
2
,
3
[
NEXT
/
LAST
]
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307