New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Valves & Actuation
>
Butterfly Valves
> High Performance Butterfly Valves
HIGH PERFORMANCE BUTTERFLY VALVES
High Performance Butterfly Valves are ideally suited for Commercial, Industrial and Mechanical HVAC Services.
LCS6822
Class 150 High Performance Butterfly Valve
Carbon Steel Body
Stainless Steel Disc and Stem - ISO 5211 Actuation Mounting
Size Range - 2-1/2" - 24"
LCS7822
Class 300 High Performance Butterfly Valve
Carbon Steel Body
Stainless Steel Disc and Stem - ISO 5211 Actuation Mounting
Size Range - 2-1/2" - 24"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307