New Products
Chemtrol®
Fire Protection Products
Lead-Free Products
PEX
NIBCO® Press System®
TOLCO®
Fittings
Valves & Actuation
Specification Services
Technical Library
TOL-Brace™ Seismic Bracing Calculation Software
Download Resources
Products & Services
>
Chemtrol®
>
Valves
> Red PVDF
RED PVDF
Red Kynar® (PVDF) valves for use with hot corrosive liquids, chemical processing, industrial plating, and waste treatment systems. Kynar® is a registered trademark of Arkema Inc.
F65TB-V
Red PVDF Tru-Bloc® Ball Valve
Flanged Connection - FKM "O" Rings - 150 psi at 73°F water-non-shock-full port
Tru-Bloc design stops flow in either direction when alternate union is removed for servicing piping system
Size Range - 1/2" - 4"
S65TB-V
Red PVDF Tru-Bloc® Ball Valve
Socket Connection - FKM "O" Rings - 150 psi at 73°F water-non-shock-full port
Tru-Bloc design stops flow in either direction when alternate union is removed for servicing piping system
Size Range - 1/2" - 4"
T65TB-V
Red PVDF Tru-Bloc® Ball Valve
Threaded Connection - FKM "O" Rings - 150 psi at 73°F water-non-shock-full port
Tru-Bloc design stops flow in either direction when alternate union is removed for servicing piping system
Size Range - 1" - 4"
F65BC-V
Red PVDF True Union Ball Check Valve
Flanged Connection - FKM Seats - 150 psi at 73°F water-non-shock
Unique double union design permits removal of valve with no disruption of connected piping
Size Range - 1/2" - 2"
S65BC-V
Red PVDF True Union Ball Check Valve
Socket Connection - FKM Seats - 150 psi at 73°F water-non-shock
Unique double union design permits removal of valve with no disruption of connected piping
Size Range - 1/2" - 2"
T65BC-V
Red PVDF True Union Ball Check Valve
Threaded Connection - FKM Seats - 150 psi at 73°F water-non-shock
Unique double union design permits removal of valve with no disruption of connected piping
Size Range - 1/2" - 2"
To get catalogs, brochures and other information, please visit our
Literature Section
Click here for our latest
Pricing Info
®Registered Trademark of NIBCO, ©1997-2010
NIBCO INC. 1516 Middlebury Street Elkhart, IN 46516-4740 PH: 574.295.3000 FAX: 574.295.3307