• Stop & Waste Valves

    Stop and waste valves are multi-purpose in-line shutoff valves for use in low pressure, domestic potable water systems.

  • Sort by:

    Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup

    Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup

    726-LF
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/ 82°C, EPDM seat, Screw-in bonnet, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Cup x cup end connections, Lead-free*
    • Certified compliant with California Health & Safety Code 116875 and Vermont Act 193 by IAPMO Research and Testing
    • Size range 1/2" to 3/4"


    Stop and Waste Valve - Lead-Free*, Straight, FIP x FIP

    Stop and Waste Valve - Lead-Free*, Straight, FIP x FIP

    76-LF
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/ 82°C, EPDM seat disc, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, FIP x FIP end connections, Lead-free*
    • Certified compliant with California Health & Safety Code 116875 and Vermont Act 193 by IAPMO Research and Testing
    • Size range 1/2" and 3/4"