• Hose End Valves

    No-kink hose bibbs offer a 60° angle hose spout orientation which serves to help prevent the garden hose from being pinched when moving the hose to varying locations while connected to the valve.

  • Sort by:

    Boiler Drain - Transition, Compression to Hose

    Boiler Drain - Transition, Compression to Hose

    4464
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Screw-in bonnet, Buna-N seat, Compression x hose connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • IAPMO Listed to cUPC
    • Size 1/2"


    Garden Valve - Bent Nose, Bronze

    Garden Valve - Bent Nose, Bronze

    61
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Dezincification resistant, Cast copper construction, FIP to hose connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Boiler Drain - Multi-Turn, Cup to Hose

    Boiler Drain - Multi-Turn, Cup to Hose

    72
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Buna-N seat, Cup to hose connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 3/4"


    Boiler Drain - Multi-Turn, FIP to Hose

    Boiler Drain - Multi-Turn, FIP to Hose

    73-CL
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Screw-in bonnet, Buna-N seat, Threaded to hose end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 3/4"


    Boiler Drain - Multi-Turn, Fitting to Hose

    Boiler Drain - Multi-Turn, Fitting to Hose

    74-2
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Screw-in bonnet, Buna-N seat, Fitting to hose connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size 1/2"


    Boiler Drain - Multi-Turn, Copper or Male Threads to Hose

    Boiler Drain - Multi-Turn, Copper or Male Threads to Hose

    74-CL
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Screw-in bonnet, Buna-N seat, 1/2" cup or MIP to hose connections, 3/4" MIP to hose connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 3/4"


    Hose Bibb - Quarter Turn, No-Kink, Male or Cup to Hose

    Hose Bibb - Quarter Turn, No-Kink, Male or Cup to Hose

    QT54X
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, PTFE Seat, Solder cup or MIP to hose connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Hose Bibb - Quarter Turn, No-Kink, FIP to Hose

    Hose Bibb - Quarter Turn, No-Kink, FIP to Hose

    QT55X
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, PTFE Seat, FIP to hose connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Hose Bibb - Quarter Turn

    Hose Bibb - Quarter Turn

    QT56X
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Brass construction, Solder cup or MIP to hose connections (1/2"), Male thread to hose connections (3/4"), Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Hose Bibb - Quarter Turn, No-Kink

    Hose Bibb - Quarter Turn, No-Kink

    QT57X
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Brass construction, Cup x hose connections (1/2"), Fitting to hose connections (3/4"), Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Sillcock - Angle, Quarter-Turn, Threaded

    Sillcock - Angle, Quarter-Turn, Threaded

    QT63X
    • Threaded to hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Boiler Drain - Quarter-Turn, FIP to Hose

    Boiler Drain - Quarter-Turn, FIP to Hose

    QT73X
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, PTFE Seat, FIP to hose connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 3/4"


    Boiler Drain - Quarter-Turn, Cup or MIP Threads to Hose

    Boiler Drain - Quarter-Turn, Cup or MIP Threads to Hose

    QT74X
    • Valve pressure rating 125 psi to 100°F, PTFE Seat, Maximum temperature 180°F/82.2°C, Cup or MIP threads to hose connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 3/4"


    Sillcock - Angle, Quarter-Turn, Brass, Cup or Fitting

    Sillcock - Angle, Quarter-Turn, Brass, Cup or Fitting

    QT763IX
    • 1/2" cup or 3/4" fitting to hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"


    Sillcock - Angle, Quarter-Turn, Solder

    Sillcock - Angle, Quarter-Turn, Solder

    QT763X
    • Solder to hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" and 3/4"