• Frostproof Valves

    Frostproof valves are externally used flow control valves designed to fit all standard hose connections.

  • Sort by:

    Sillcock - Frost-Proof, Chrome Plated Brass

    Sillcock - Frost-Proof, Chrome Plated Brass

    95C
    • Length range 4” to 14”, Chrome plated brass body, 180° turn, Ceramic seats, Solder or threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASSE 1019-C
    • Size range ½” and ¾”