Skip Navigation Links
  • Check Valves

    Check valves are general purpose plumbing and heating specification valves for use in low pressure, domestic potable water systems.

  • Check Valve – Ring Check®, Bronze, Solder Ends

    S-480

    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Maximum temperature 180°F/82.2°C, In-line lift-type, Spring actuated, Buna-N resilient seat disc, Dezincification resistant, Solder end connections
    • Size range 3/8" to 2"

    Check Valve – Ring Check®, Bronze, Solder Ends

    Check Valve – Brass, Swing, Solder

    SI-3

    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Brass disc, Brass bonnet, Solder end connections
    • Truesdail Lab listed to NSF/ANSI 61-8
    • Size range ½“ to 4”

    Check Valve – Brass, Swing, Solder

    Check Valve – Ring Check®, Bronze, Resilient Disc, Thread Ends

    T-480

    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Maximum temperature 180°F/82.2°C, In-line lift-type, Spring actuated, Dezincification resistant, Buna-N resilient seat disc, FIPT threaded end connections
    • Size range 3/8" to 2"

    Check Valve – Ring Check®, Bronze, Resilient Disc, Thread Ends

    Check Valve – Brass, Swing, Threaded

    TI-3

    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Brass disc, Brass bonnet, NPT x NPT end connections
    • Truesdail Lab listed to NSF/ANSI 61-8
    • Size range ½“ to 4”

    Check Valve – Brass, Swing, Threaded
    • enewsletter signup

  • 5 year 125% warranty