Skip Navigation Links
  • Ball Valves

    Brass ball valves for use in residential and light commercial applications. Typical services include multi-purpose shutoff in domestic hot and cold water systems, natural or bottled gas and compressed air systems.
  • Ball Valve – Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP-600-AD

    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE Seat, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections
    • IAPMO Listed to NSF/ANSI 61-8
    • Size range ½” to 1”

    Ball Valve – Brass, Two-Piece, Full Port, C x C, with Drain

    PVC Ball Valve Cup, Female – PVC Schedule 40

    4660-S

    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2” to 4”

    PVC Ball Valve Cup, Female – PVC Schedule 40

    PVC Ball Valve, Threaded – PVC Schedule 40

    4660-T

    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2” to 4”

    PVC Ball Valve, Threaded – PVC Schedule 40

    Ball Valve Slip x Slip – CPVC-CTS

    4770

    • 150 psi/10.3 bar non-shock cold working pressure to 73°F, Maximum service temperature 140°F, Not for use with compressed air or other gases
    • End connections per ASTM D2846, NSF/ANSI 61
    • Size range 1/2” to 2”

    Ball Valve Slip x Slip – CPVC-CTS

    Ball Valve – Brass, Two-Piece, Standard Port, C x C

    S-580-A

    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections
    • IAPMO Listed to cUPC and NSF/ANSI 61-8
    • Size range ½” to 2"

    Ball Valve – Brass, Two-Piece, Standard Port, C x C

    Ball Valve – Brass, Two-Piece, Full Port, C x C

    S-FP-600A

    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (¼” to 2”), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2½” to 4”), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Female solder cup end connections
    • CSA Certified to ASME B16.44, FM Approved, IAPMO Listed to cUPC and NSF/ANSI 61-8
    • Size range ¼” to 4"

    Ball Valve – Brass, Two-Piece, Full Port, C x C

    Ball Valve – Brass, Two-Piece, Standard Port, NPT x NPT

    T-580-A

    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Threaded end connections
    • IAPMO Listed to cUPC and NSF/ANSI 61-8
    • Size range ½” to 2"

    Ball Valve – Brass, Two-Piece, Standard Port, NPT x NPT

    Ball Valve – Brass, Two-Piece, Full Port, NPT x NPT

    T-FP-600A

    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (¼” to 2”), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2½” to 4”), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Threaded end connections
    • CSA Certified to ASME B16.44, CR91-002 (Threaded ¼” to 4”), FM Approved, UL Listed (threaded ¼” to 4”), IAPMO Listed to cUPC and NSF/ANSI 61-8
    • Size range ¼” to 4"

    Ball Valve – Brass, Two-Piece, Full Port, NPT x NPT
    • enewsletter signup

  • 5 year 125% warranty