• Cast Iron Angle Valves

    Cast iron angle valves for use in commercial and industrial applications. Typical services include hot and cold water, HVAC, steam, gas and other general utility services.
  • Sort by:

    Angle Valve - Steam Stop-Check, Cast Iron

    Angle Valve - Steam Stop-Check, Cast Iron

    F-869-B
    • 250 psi/17.2 bar saturated steam to 406°F/207°C, 500 psi/34.5 bar non-shock cold working pressure, Bronze mounted trim, Angle pattern, Bolted bonnet, Renewable seat and disc, Class 250 flanged end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-85
    • Size range 2½" to 8"


    Angle Valve - Cast Iron, Class 125, Bronze Trim

    Angle Valve - Cast Iron, Class 125, Bronze Trim

    F-818-B
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Bolted bonnet, Bronze mounted trim, Renewable seat and disc, Class 125 flanged end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-85
    • Size range 2” to 8”